Menu Search

Push-In Plugs for SAE/NPT Threads

In stock

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Colour: Yellow Series Code:

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Flange Diameter Fitting Height Fitting Diameter View
$0.9537 - $2.3873 40 In stock
1.525 in
$0.0624 - $0.3818 7000 In stock
0.380 in
$0.2303 - $1.4072 Request the lead time here
1.160 in
$0.0759 - $0.4638 3407 In stock
0.676 in
$0.1281 - $0.7832 56376 In stock
0.206 in
$0.0623 - $0.3801 2180 In stock
0.262 in
$0.3432 - $2.0981 10978 In stock
0.480 in
$0.0945 - $0.5781 7840 In stock
0.972 in
$1.0667 - $2.6552 1178 In stock
1.775 in
$0.0696 - $0.4253 25526 In stock
0.495 in
$0.0791 - $0.4833 7566 In stock
0.732 in
$0.0623 - $0.3801 11047 In stock
0.324 in
$0.3824 - $0.9558 1900 In stock
1.405 in
$0.0879 - $0.5372 3200 In stock
0.922 in
$0.3519 - $2.151 488 In stock
0.310 in
$0.0744 - $0.4542 17957 In stock
0.610 in
$0.4499 - $2.7495 910 In stock
1.360 in
$0.2282 - $1.3944 2000 In stock
1.090 in
$0.0648 - $0.3954 11625 In stock
0.437 in
$0.2348 - $1.4345 3500 In stock
1.215 in
  • of 2
SAE Thread Plug - ; Fitting Diameter 38.7 mm | 1.525 in ;

I1-5/8A

Price Range
$2.3873 - $0.9537

Stock Levels
40 In stock
Attributes
  • Fitting Diameter
    1.525 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 9.7 mm | 0.380 in ;

I7/16A

Price Range
$0.3818 - $0.0624

Stock Levels
7000 In stock
Attributes
  • Fitting Diameter
    0.380 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 29.5 mm | 1.160 in ;

I1-1/4A

Price Range
$1.4072 - $0.2303

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    1.160 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 17.2 mm | 0.676 in ;

I3/4A

Price Range
$0.4638 - $0.0759

Stock Levels
3407 In stock
Attributes
  • Fitting Diameter
    0.676 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 5.2 mm | 0.206 in ;

I1/4A

Price Range
$0.7832 - $0.1281

Stock Levels
56376 In stock
Attributes
  • Fitting Diameter
    0.206 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 6.7 mm | 0.262 in ;

I5/16A

Price Range
$0.3801 - $0.0623

Stock Levels
2180 In stock
Attributes
  • Fitting Diameter
    0.262 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 12.2 mm | 0.480 in ;

PP9/16A

Price Range
$2.0981 - $0.3432

Stock Levels
10978 In stock
Attributes
  • Fitting Diameter
    0.480 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 24.7 mm | 0.972 in ;

I1-1/16A

Price Range
$0.5781 - $0.0945

Stock Levels
7840 In stock
Attributes
  • Fitting Diameter
    0.972 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 45.1 mm | 1.775 in ;

I1-7/8A

Price Range
$2.6552 - $1.0667

Stock Levels
1178 In stock
Attributes
  • Fitting Diameter
    1.775 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 12.6 mm | 0.495 in ;

I9/16A

Price Range
$0.4253 - $0.0696

Stock Levels
25526 In stock
Attributes
  • Fitting Diameter
    0.495 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 18.6 mm | 0.732 in ;

I13/16A

Price Range
$0.4833 - $0.0791

Stock Levels
7566 In stock
Attributes
  • Fitting Diameter
    0.732 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 8.2 mm | 0.324 in ;

I3/8A

Price Range
$0.3801 - $0.0623

Stock Levels
11047 In stock
Attributes
  • Fitting Diameter
    0.324 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 35.7 mm | 1.405 in ;

I1-1/2A

Price Range
$0.9558 - $0.3824

Stock Levels
1900 In stock
Attributes
  • Fitting Diameter
    1.405 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 23.4 mm | 0.922 in ;

I1A

Price Range
$0.5372 - $0.0879

Stock Levels
3200 In stock
Attributes
  • Fitting Diameter
    0.922 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 7.9 mm | 0.310 in ;

PP3/8A

Price Range
$2.151 - $0.3519

Stock Levels
488 In stock
Attributes
  • Fitting Diameter
    0.310 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 15.5 mm | 0.610 in ;

I11/16A

Price Range
$0.4542 - $0.0744

Stock Levels
17957 In stock
Attributes
  • Fitting Diameter
    0.610 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 34.5 mm | 1.360 in ;

I1-7/16A

Price Range
$2.7495 - $0.4499

Stock Levels
910 In stock
Attributes
  • Fitting Diameter
    1.360 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 27.7 mm | 1.090 in ;

I1-3/16A

Price Range
$1.3944 - $0.2282

Stock Levels
2000 In stock
Attributes
  • Fitting Diameter
    1.090 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 11.1 mm | 0.437 in ;

I1/2A

Price Range
$0.3954 - $0.0648

Stock Levels
11625 In stock
Attributes
  • Fitting Diameter
    0.437 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
SAE Thread Plug - ; Fitting Diameter 30.9 mm | 1.215 in ;

I1-5/16A

Price Range
$1.4345 - $0.2348

Stock Levels
3500 In stock
Attributes
  • Fitting Diameter
    1.215 in
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE