Menu Search

Push-In Plugs for SAE/NPT Threads

In stock

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Colour: Yellow Series Code:

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Flange Diameter Fitting Height Fitting Diameter View
$0.0626 - $0.7835 8536 In stock
0.437 in
0.437 in
$0.0723 - $0.8979 17957 In stock
0.610 in
0.610 in
$0.4337 - $5.4335 960 In stock
1.360 in
1.360 in
$0.9236 - $11.5436 40 In stock
1.525 in
1.525 in
$0.0605 - $0.7535 9000 In stock
0.380 in
0.380 in
$0.2193 - $2.7287 2000 In stock
1.090 in
1.090 in
$0.1241 - $1.5509 56476 In stock
0.206 in
0.206 in
$0.0761 - $0.9516 10500 In stock
0.732 in
0.732 in
$0.0602 - $0.7487 11047 In stock
0.324 in
0.324 in
$0.2229 - $2.775 Request the lead time here
1.160 in
1.160 in
$0.0732 - $0.9167 3407 In stock
0.676 in
0.676 in
$0.3686 - $4.6176 1384 In stock
1.405 in
1.405 in
$0.0854 - $1.0611 3300 In stock
0.922 in
0.922 in
$0.329 - $4.1277 10978 In stock
0.480 in
0.480 in
$0.0671 - $0.8349 24992 In stock
0.495 in
0.495 in
$0.0915 - $1.1406 9590 In stock
0.972 in
0.972 in
$1.0332 - $12.896 1178 In stock
1.775 in
1.775 in
$0.3383 - $4.2443 1488 In stock
0.310 in
0.310 in
$0.0602 - $0.7487 3180 In stock
0.262 in
0.262 in
$0.2271 - $2.8454 3845 In stock
1.215 in
1.215 in
  • of 2
SAE Thread Plug - ; Fitting Diameter 11.1 mm | 0.437 in ; Fitting Height 6.9 mm | 0.270 in

I1/2A

Price Range
$0.7835 - $0.0626

Stock Levels
8536 In stock
Attributes
  • Fitting Diameter
    0.437 in
  • Flange Diameter
    0.437 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 15.5 mm | 0.610 in ; Fitting Height 7.4 mm | 0.290 in

I11/16A

Price Range
$0.8979 - $0.0723

Stock Levels
17957 In stock
Attributes
  • Fitting Diameter
    0.610 in
  • Flange Diameter
    0.610 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 34.5 mm | 1.360 in ; Fitting Height 11.7 mm | 0.460 in

I1-7/16A

Price Range
$5.4335 - $0.4337

Stock Levels
960 In stock
Attributes
  • Fitting Diameter
    1.360 in
  • Flange Diameter
    1.360 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 38.7 mm | 1.525 in ; Fitting Height 11.7 mm | 0.460 in

I1-5/8A

Price Range
$11.5436 - $0.9236

Stock Levels
40 In stock
Attributes
  • Fitting Diameter
    1.525 in
  • Flange Diameter
    1.525 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 9.7 mm | 0.380 in ; Fitting Height 6.9 mm | 0.270 in

I7/16A

Price Range
$0.7535 - $0.0605

Stock Levels
9000 In stock
Attributes
  • Fitting Diameter
    0.380 in
  • Flange Diameter
    0.380 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 27.7 mm | 1.090 in ; Fitting Height 8.6 mm | 0.340 in

I1-3/16A

Price Range
$2.7287 - $0.2193

Stock Levels
2000 In stock
Attributes
  • Fitting Diameter
    1.090 in
  • Flange Diameter
    1.090 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 5.2 mm | 0.206 in ; Fitting Height 5.6 mm | 0.220 in

I1/4A

Price Range
$1.5509 - $0.1241

Stock Levels
56476 In stock
Attributes
  • Fitting Diameter
    0.206 in
  • Flange Diameter
    0.206 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 18.6 mm | 0.732 in ; Fitting Height 7.4 mm | 0.290 in

I13/16A

Price Range
$0.9516 - $0.0761

Stock Levels
10500 In stock
Attributes
  • Fitting Diameter
    0.732 in
  • Flange Diameter
    0.732 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 8.2 mm | 0.324 in ; Fitting Height 6 mm | 0.235 in

I3/8A

Price Range
$0.7487 - $0.0602

Stock Levels
11047 In stock
Attributes
  • Fitting Diameter
    0.324 in
  • Flange Diameter
    0.324 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 29.5 mm | 1.160 in ; Fitting Height 8.6 mm | 0.340 in

I1-1/4A

Price Range
$2.775 - $0.2229

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    1.160 in
  • Flange Diameter
    1.160 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 17.2 mm | 0.676 in ; Fitting Height 7.4 mm | 0.290 in

I3/4A

Price Range
$0.9167 - $0.0732

Stock Levels
3407 In stock
Attributes
  • Fitting Diameter
    0.676 in
  • Flange Diameter
    0.676 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 35.7 mm | 1.405 in ; Fitting Height 11.7 mm | 0.460 in

I1-1/2A

Price Range
$4.6176 - $0.3686

Stock Levels
1384 In stock
Attributes
  • Fitting Diameter
    1.405 in
  • Flange Diameter
    1.405 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 23.4 mm | 0.922 in ; Fitting Height 7.4 mm | 0.290 in

I1A

Price Range
$1.0611 - $0.0854

Stock Levels
3300 In stock
Attributes
  • Fitting Diameter
    0.922 in
  • Flange Diameter
    0.922 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 12.2 mm | 0.480 in ; Fitting Height 9.1 mm | 0.360 in

PP9/16A

Price Range
$4.1277 - $0.329

Stock Levels
10978 In stock
Attributes
  • Fitting Diameter
    0.480 in
  • Flange Diameter
    0.480 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 12.6 mm | 0.495 in ; Fitting Height 7.4 mm | 0.290 in

I9/16A

Price Range
$0.8349 - $0.0671

Stock Levels
24992 In stock
Attributes
  • Fitting Diameter
    0.495 in
  • Flange Diameter
    0.495 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 24.7 mm | 0.972 in ; Fitting Height 7.4 mm | 0.290 in

I1-1/16A

Price Range
$1.1406 - $0.0915

Stock Levels
9590 In stock
Attributes
  • Fitting Diameter
    0.972 in
  • Flange Diameter
    0.972 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 45.1 mm | 1.775 in ; Fitting Height 11.7 mm | 0.460 in

I1-7/8A

Price Range
$12.896 - $1.0332

Stock Levels
1178 In stock
Attributes
  • Fitting Diameter
    1.775 in
  • Flange Diameter
    1.775 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 7.9 mm | 0.310 in ; Fitting Height 8.6 mm | 0.340 in

PP3/8A

Price Range
$4.2443 - $0.3383

Stock Levels
1488 In stock
Attributes
  • Fitting Diameter
    0.310 in
  • Flange Diameter
    0.310 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 6.7 mm | 0.262 in ; Fitting Height 6 mm | 0.235 in

I5/16A

Price Range
$0.7487 - $0.0602

Stock Levels
3180 In stock
Attributes
  • Fitting Diameter
    0.262 in
  • Flange Diameter
    0.262 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene
SAE Thread Plug - ; Fitting Diameter 30.9 mm | 1.215 in ; Fitting Height 8.6 mm | 0.340 in

I1-5/16A

Price Range
$2.8454 - $0.2271

Stock Levels
3845 In stock
Attributes
  • Fitting Diameter
    1.215 in
  • Flange Diameter
    1.215 in
  • Colour
    Yellow
  • Fitting Style
    Snap Fit
  • Full Material
    Low Density Polyethylene