Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Colour: Yellow Series Code:
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Diameter | Fitting Height | Fitting Diameter | View | |
---|---|---|---|---|---|---|
$0.2229 - $2.775 | Request the lead time here |
1.160 in
29.5 mm
|
|
1.160 in
29.5 mm
|
||
$0.0732 - $0.9167 | 3407 In stock |
0.676 in
17.2 mm
|
|
0.676 in
17.2 mm
|
||
$0.329 - $4.1277 | 10978 In stock |
0.480 in
12.2 mm
|
|
0.480 in
12.2 mm
|
||
$0.0915 - $1.1406 | 9590 In stock |
0.972 in
24.7 mm
|
|
0.972 in
24.7 mm
|
||
$1.0332 - $12.896 | 1178 In stock |
1.775 in
45.1 mm
|
|
1.775 in
45.1 mm
|
||
$0.0671 - $0.8349 | 24992 In stock |
0.495 in
12.6 mm
|
|
0.495 in
12.6 mm
|
||
$0.3686 - $4.6176 | 1384 In stock |
1.405 in
35.7 mm
|
|
1.405 in
35.7 mm
|
||
$0.0854 - $1.0611 | 3300 In stock |
0.922 in
23.4 mm
|
|
0.922 in
23.4 mm
|
||
$0.3383 - $4.2443 | 1488 In stock |
0.310 in
7.9 mm
|
|
0.310 in
7.9 mm
|
||
$0.0723 - $0.8979 | 17957 In stock |
0.610 in
15.5 mm
|
|
0.610 in
15.5 mm
|
||
$0.1241 - $1.5509 | 56476 In stock |
0.206 in
5.2 mm
|
|
0.206 in
5.2 mm
|
||
$0.0761 - $0.9516 | 10500 In stock |
0.732 in
18.6 mm
|
|
0.732 in
18.6 mm
|
||
$0.9236 - $11.5436 | 40 In stock |
1.525 in
38.7 mm
|
|
1.525 in
38.7 mm
|
||
$0.0605 - $0.7535 | 9000 In stock |
0.380 in
9.7 mm
|
|
0.380 in
9.7 mm
|
||
$0.0626 - $0.7835 | 8536 In stock |
0.437 in
11.1 mm
|
|
0.437 in
11.1 mm
|
||
$0.2271 - $2.8454 | 3845 In stock |
1.215 in
30.9 mm
|
|
1.215 in
30.9 mm
|
||
$0.0699 - $0.8724 | 4411 In stock |
0.558 in
14.2 mm
|
|
0.558 in
14.2 mm
|
||
$0.4337 - $5.4335 | 960 In stock |
1.360 in
34.5 mm
|
|
1.360 in
34.5 mm
|
||
$0.0791 - $0.9866 | 8246 In stock |
0.798 in
20.3 mm
|
|
0.798 in
20.3 mm
|
||
$0.2193 - $2.7287 | 2000 In stock |
1.090 in
27.7 mm
|
|
1.090 in
27.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue