Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the center, so that no fastener head is visible.
The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.
More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|
$0.3686 - $0.4772 | Request the lead time here |
0.157 in
4.0 mm
|
0.071 in
1.8 mm
|
0.295 in
7.5 mm
|
0.248 - 0.102 in
6.3 - 2.6 mm
|
||
$0.4456 - $0.5773 | 10000 In stock |
0.295 in
7.5 mm
|
0.039 in
1.0 mm
|
0.748 in
19.0 mm
|
0.118 - 0.315 in
3.0 - 8.00 mm
|
||
$0.5504 - $0.7134 | 5000 In stock |
0.315 in
8.0 mm
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue