Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.1313 - $0.1458 | Request the lead time here |
0.185 in
4.7 mm
|
0.315 in
8 mm
|
0.094 in
2.4 mm
|
||
$0.1361 - $0.1512 | Request the lead time here |
0.22 in
5.6 mm
|
0.343 in
8.7 mm
|
0.126 in
3.2 mm
|
||
$0.1361 - $0.1512 | Request the lead time here |
0.22 in
5.6 mm
|
0.343 in
8.7 mm
|
0.063 in
1.6 mm
|
||
$0.1818 - $0.2019 | Request the lead time here |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
||
$0.1313 - $0.1458 | Request the lead time here |
0.185 in
4.7 mm
|
0.315 in
8 mm
|
0.031 in
0.8 mm
|
||
$0.3417 - $0.3885 | 5000 In stock |
0.307 in
7.8 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
$0.3822 - $0.723 | Request the lead time here |
0.185 in
4.7 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
$0.1766 - $0.2003 | 44000 In stock |
0.185 in
4.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
$0.1643 - $0.1868 | 436000 In stock |
0.154 in
3.9 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
$0.3603 - $0.6843 | 3000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
$0.1527 - $0.1734 | 20000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
$0.6395 - $1.1901 | 2000 In stock |
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
$0.20 - $0.227 | 16000 In stock |
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
$0.392 - $0.7425 | 32000 In stock |
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
$0.188 - $0.2136 | 8000 In stock |
0.185 in
4.7 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
$0.3723 - $0.7062 | 1000 In stock |
0.185 in
4.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
DFVO-137-050 | $0.581 - $1.0803 | 42000 In stock |
0.307 in
7.8 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
|
$0.3771 - $0.4283 | 4500 In stock |
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
$0.3629 - $0.6893 | 3000 In stock |
0.154 in
3.9 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
$0.1026 - $0.1139 | 22000 In stock |
0.157 in
4 mm
|
0.313 in
8 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue