Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.165 - $0.2264 | Request the lead time here |
|
|
|
|
||
| $0.1041 - $0.1428 | Request the lead time here |
|
|
|
|
||
| $0.0935 - $0.1281 | 26000 In stock |
0.500 in
12.7 mm
|
0.125 - 0.687 in
3.2 - 17.4 mm
|
0.787 in
20 mm
|
0.250 in
6.4 mm
|
||
| $0.1398 - $0.1916 | 1000 In stock |
0.593 in
15.1 mm
|
0.810 - 1.580 in
20.6 - 40.1 mm
|
1.935 in
49.1 mm
|
0.281 in
7.1 mm
|
||
| $0.1031 - $0.1415 | 8000 In stock |
|
|
|
|
||
| $0.0564 - $0.0771 | 12000 In stock |
0.609 in
15.5 mm
|
0.075 - 0.185 in
1.9 - 4.7 mm
|
0.388 in
9.9 mm
|
0.24 - 0.260 in
6.1 - 6.6 mm
|
||
| $0.0846 - $0.1163 | Request the lead time here |
0.620 in
15.7 mm
|
0.200 - 0.500 in
5.1 - 12.7 mm
|
0.732 in
18.6 mm
|
0.250 in
6.4 mm
|
||
| $0.0447 - $0.0681 | Request the lead time here |
0.344 in
8.7 mm
|
0.062 - 0.625 in
1.6 - 15.9 mm
|
0.708 in
18 mm
|
0.125 in
3.2 mm
|
||
| $0.1037 - $0.1421 | Request the lead time here |
|
|
|
|
||
| $0.1136 - $0.1556 | 2000 In stock |
0.700 in
17.8 mm
|
0.245 - 0.255 in
6.2 - 6.5 mm
|
0.542 in
13.8 mm
|
0.255 in
6.5 mm
|
||
| $0.1311 - $0.1799 | 20000 In stock |
0.750 in
19.1 mm
|
0.051 - 0.874 in
1.3 - 22.2 mm
|
1.250 in
31.8 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
||
| $0.2607 - $0.3576 | 2000 In stock |
0.975 in
24.8 mm
|
0.078 - 1 in
2 - 25.4 mm
|
1.530 in
38.9 mm
|
0.250 in
6.4 mm
|
||
| $0.1533 - $0.2103 | 41000 In stock |
0.359 in
9.1 mm
|
0.039 - 0.252 in
1 - 6.4 mm
|
0.426 in
10.8 mm
|
0.161 in
4.1 mm
|
||
| $0.0707 - $0.0969 | Request the lead time here |
|
|
|
|
||
| $0.0375 - $0.0518 | 31000 In stock |
0.437 in
11.1 mm
|
0.035 - 0.209 in
0.9 - 5.3 mm
|
0.437 in
11.1 mm
|
0.193 - 0.192 in
4.9 - 4.9 mm
|
||
| $0.0707 - $0.0969 | 9000 In stock |
0.375 in
9.5 mm
|
0.929 in
23.6 mm
|
0.375 in
9.5 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
| $0.1646 - $0.2258 | 579000 In stock |
0.441 in
11.2 mm
|
0.031 - 0.331 in
0.8 - 8.4 mm
|
0.469 in
11.9 mm
|
0.185 - 0.187 in
4.7 - 4.7 mm
|
||
| $0.1055 - $0.1445 | Request the lead time here |
|
|
|
|
||
| $0.276 - $0.4206 | 29000 In stock |
0.874 in
22.2 mm
|
0.063 - 1.5 in
1.6 - 38.1 mm
|
1.669 in
42.4 mm
|
0.311 in
7.9 mm
|
||
| $0.1727 - $0.2159 | 11000 In stock |
0.874 in
22.2 mm
|
0.063 - 0.252 in
1.6 - 6.4 mm
|
0.410 in
10.4 mm
|
0.311 in
7.9 mm