Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
468817 | $0.4128 - $0.4711 | Request the lead time here |
0.63 in
16.0 mm
|
0.098 - 0.315 in
2.5 - 8.0 mm
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
$0.6954 - $0.7303 | 6000 In stock |
0.63 in
16.0 mm
|
0.055 - 0.512 in
1.4 - 13.0 mm
|
0.752 in
19.1 mm
|
0.343 in
8.7 mm
|
||
$0.1809 - $0.2117 | 1000 In stock |
0.437 in
11.1 mm
|
0.031 - 0.331 in
0.8 - 8.4 mm
|
0.563 in
14.3 mm
|
0.189 in
4.8 mm
|
||
$0.4997 - $0.5309 | Request the lead time here |
0.5 in
12.7 mm
|
0.13 - 0.5 in
3.3 - 12.7 mm
|
0.661 in
16.8 mm
|
0.315 - 0.315 in
8.0 - 8 mm
|
||
$0.1914 - $0.2168 | 161000 In stock |
0.701 in
17.8 mm
|
0.15 - 0.531 in
3.8 - 13.5 mm
|
0.799 in
20.3 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
||
$0.4128 - $0.4711 | Request the lead time here |
0.61 in
15.5 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
0.5 in
12.7 mm
|
0.236 in
6.0 mm
|
||
$0.5111 - $0.828 | 3400 In stock |
0.512 in
13.0 mm
|
0.059 - 0.354 in
1.5 - 9.0 mm
|
0.551 in
14.0 mm
|
0.268 - 0.327 in
6.8 - 8.3 mm
|
||
$0.4227 - $0.7982 | 600 In stock |
0.65 in
16.5 mm
|
0.059 - 0.559 in
1.5 - 14.2 mm
|
0.776 in
19.7 mm
|
0.217 in
5.5 mm
|
||
$0.6753 - $1.0967 | 9300 In stock |
0.701 in
17.8 mm
|
0.098 - 0.799 in
2.5 - 20.3 mm
|
1.059 in
26.9 mm
|
0.236 in
6.0 mm
|
||
$0.3729 - $0.6827 | 2500 In stock |
0.472 in
12.0 mm
|
0.039 - 0.098 in
1.0 - 2.5 mm
|
0.236 in
6.0 mm
|
0.161 - 0.205 in
4.1 - 5.2 mm
|
||
$0.1497 - $0.2712 | 1500 In stock |
0.63 in
16.0 mm
|
0.118 - 0.591 in
3.0 - 15.0 mm
|
0.748 in
19.0 mm
|
0.228 in
5.8 mm
|
||
$0.3729 - $0.6827 | 1500 In stock |
0.472 in
12.0 mm
|
0.039 - 0.098 in
1.0 - 2.5 mm
|
0.236 in
6.0 mm
|
0.161 - 0.205 in
4.1 - 5.2 mm
|
||
$0.3656 - $0.6678 | 1600 In stock |
0.433 in
11.0 mm
|
0.028 - 0.315 in
0.7 - 8.0 mm
|
0.48 in
12.2 mm
|
0.189 in
4.8 mm
|
||
$0.3881 - $0.7089 | 200 In stock |
0.472 in
12.0 mm
|
0.079 - 0.394 in
2.0 - 10.0 mm
|
0.591 in
15.0 mm
|
0.161 - 0.205 in
4.1 - 5.2 mm
|
||
$0.4044 - $0.8088 | Request the lead time here |
0.512 in
13.0 mm
|
0.059 - 0.559 in
1.5 - 14.2 mm
|
0.776 in
19.7 mm
|
0.217 in
5.5 mm
|
||
$0.4044 - $0.761 | Request the lead time here |
0.217 in
5.5 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
0.571 in
14.5 mm
|
0.118 in
3.0 mm
|
||
$1.0668 - $1.6785 | 900 In stock |
1 in
25.4 mm
|
0.067 - 1.252 in
1.7 - 31.8 mm
|
1.441 in
36.6 mm
|
0.236 in
6.0 mm
|
||
$0.8655 - $1.3653 | Request the lead time here |
0.76 in
19.3 mm
|
0.051 - 0.902 in
1.3 - 22.9 mm
|
1.26 in
32.0 mm
|
0.276 in
7.0 mm
|
||
$0.0773 - $0.1377 | 1300 In stock |
0.496 in
12.6 mm
|
0.035 - 1.043 in
0.9 - 26.5 mm
|
1.5 in
38.1 mm
|
0.252 in
6.4 mm
|
||
$1.0445 - $1.6413 | Request the lead time here |
0.858 in
21.8 mm
|
0.059 - 0.787 in
1.5 - 20.0 mm
|
1.11 in
28.2 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue