Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
$0.0881 - $0.1098 | Request the lead time here |
0.441 in
11.2 mm
|
0.063 - 0.394 in
1.6 - 10.0 mm
|
0.48 in
12.2 mm
|
0.157 in
4.0 mm
|
||
$0.0873 - $0.1086 | Request the lead time here |
0.331 in
8.4 mm
|
0.063 - 0.236 in
1.6 - 6.0 mm
|
0.299 in
7.6 mm
|
|
||
$0.0471 - $0.0717 | Request the lead time here |
0.331 in
8.4 mm
|
0.063 - 0.118 in
1.6 - 3.0 mm
|
0.193 in
4.9 mm
|
|
||
$0.0912 - $0.1389 | Request the lead time here |
0.551 in
14.0 mm
|
0.063 - 1.024 in
1.6 - 26.0 mm
|
1.118 in
28.4 mm
|
0.197 in
5.0 mm
|
||
$0.0899 - $0.1121 | Request the lead time here |
0.551 in
14.0 mm
|
0.063 - 0.394 in
1.6 - 10.0 mm
|
0.484 in
12.3 mm
|
0.197 in
5.0 mm
|
||
$0.0473 - $0.0722 | 5000 In stock |
0.441 in
11.2 mm
|
0.063 - 0.236 in
1.6 - 6.0 mm
|
0.327 in
8.3 mm
|
0.157 in
4.0 mm
|
||
$0.0683 - $0.0936 | Request the lead time here |
|
|
|
|
||
$0.0363 - $0.05 | 36000 In stock |
0.437 in
11.1 mm
|
0.035 - 0.209 in
0.9 - 5.3 mm
|
0.437 in
11.1 mm
|
0.193 - 0.192 in
4.9 - 4.9 mm
|
||
$0.159 - $0.2181 | 589000 In stock |
0.441 in
11.2 mm
|
0.031 - 0.331 in
0.8 - 8.4 mm
|
0.469 in
11.9 mm
|
0.185 - 0.187 in
4.7 - 4.7 mm
|
||
$0.0432 - $0.0659 | 3000 In stock |
0.344 in
8.7 mm
|
0.062 - 0.625 in
1.6 - 15.9 mm
|
0.708 in
18 mm
|
0.125 in
3.2 mm
|
||
$0.1002 - $0.1373 | Request the lead time here |
|
|
|
|
||
$0.0996 - $0.1367 | 8000 In stock |
|
|
|
|
||
$0.1097 - $0.1503 | 5500 In stock |
0.700 in
17.8 mm
|
0.245 - 0.255 in
6.2 - 6.5 mm
|
0.542 in
13.8 mm
|
0.255 in
6.5 mm
|
||
$0.0545 - $0.0746 | 16000 In stock |
0.61 in
15.5 mm
|
0.075 - 0.185 in
1.9 - 4.7 mm
|
0.39 in
9.9 mm
|
0.24 - 0.260 in
6.1 - 6.6 mm
|
||
$0.0683 - $0.0936 | 9000 In stock |
0.374 in
9.5 mm
|
0.929 in
23.6 mm
|
0.374 in
9.5 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.135 - $0.1851 | 1000 In stock |
0.593 in
15.1 mm
|
0.810 - 1.580 in
20.6 - 40.1 mm
|
1.935 in
49.1 mm
|
0.281 in
7.1 mm
|
||
$0.0903 - $0.1238 | 50000 In stock |
0.500 in
12.7 mm
|
0.125 - 0.687 in
3.2 - 17.4 mm
|
0.787 in
20 mm
|
0.250 in
6.4 mm
|
||
$0.1595 - $0.2187 | Request the lead time here |
|
|
|
|
||
$0.2519 - $0.3455 | 2000 In stock |
0.975 in
24.8 mm
|
0.078 - 1 in
2 - 25.4 mm
|
1.530 in
38.9 mm
|
0.250 in
6.4 mm
|
||
$0.1019 - $0.1395 | Request the lead time here |
0.449 in
11.4 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue