Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
$0.1482 - $0.2261 | 7000 In stock |
0.874 in
22.2 mm
|
0.063 - 0.626 in
1.6 - 15.9 mm
|
0.654 in
16.6 mm
|
0.311 in
7.9 mm
|
||
$0.258 - $0.3933 | 3000 In stock |
0.874 in
22.2 mm
|
0.063 - 1.252 in
1.6 - 31.8 mm
|
1.161 in
29.5 mm
|
0.311 in
7.9 mm
|
||
$0.1668 - $0.2085 | 13000 In stock |
0.787 in
20 mm
|
0.063 - 0.252 in
1.6 - 6.4 mm
|
1.902 in
48.3 mm
|
0.311 in
7.9 mm
|
||
$0.1419 - $0.2162 | 3000 In stock |
0.874 in
22.2 mm
|
0.063 - 0.874 in
1.6 - 22.2 mm
|
0.894 in
22.7 mm
|
0.311 in
7.9 mm
|
||
$0.1097 - $0.1503 | Request the lead time here |
0.449 in
11.4 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.1106 - $0.152 | Request the lead time here |
0.449 in
11.4 mm
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.1097 - $0.1503 | Request the lead time here |
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.075 - $0.1031 | Request the lead time here |
0.476 in
12.1 mm
|
0.752 - 0.138 in
19.1 - 3.5 mm
|
0.374 in
9.5 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.4506 - $0.8369 | 16000 In stock |
0.508 in
12.9 mm
|
0.059 - 0.295 in
1.5 - 7.5 mm
|
0.579 in
14.7 mm
|
0.197 - 0.197 in
5.0 - 5 mm
|
||
$0.2484 - $0.2978 | 41975 In stock |
0.402 in
10.2 mm
|
0.252 - 0.25 in
6.4 - 6.35 mm
|
0.28 in
7.1 mm
|
0.138 in
3.5 mm
|
||
$0.1637 - $0.3099 | 15998 In stock |
0.315 in
8.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
0.591 in
15.0 mm
|
0.157 - 0.157 in
4.0 - 4 mm
|
||
$0.4377 - $0.819 | 4000 In stock |
0.453 in
11.5 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
0.48 in
12.2 mm
|
0.185 in
4.7 mm
|
||
$0.1836 - $0.3428 | 2000 In stock |
0.5 in
12.7 mm
|
0.264 in
6.7 mm
|
0.161 in
4.1 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
||
$0.1823 - $0.3455 | 1000 In stock |
0.472 in
12.0 mm
|
0.272 - 0.559 in
6.9 - 14.2 mm
|
0.748 in
19.0 mm
|
0.28 in
7.1 mm
|
||
$0.6567 - $1.2203 | 9000 In stock |
0.701 in
17.8 mm
|
0.079 - 0.591 in
2.0 - 15.0 mm
|
0.972 in
24.7 mm
|
0.276 - 0.276 in
7.0 - 7 mm
|
||
$0.1101 - $0.1509 | Request the lead time here |
0.476 in
12.1 mm
|
0.626 in
15.9 mm
|
0.626 in
15.9 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.075 - $0.1031 | Request the lead time here |
0.449 in
11.4 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.1106 - $0.152 | Request the lead time here |
0.370 in
9.4 mm
|
0.092 - 0.175 in
2.3 - 4.4 mm
|
0.750 in
19.1 mm
|
0.203 in
5.2 mm
|
||
$0.1106 - $0.152 | Request the lead time here |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.1755 - $0.2406 | Request the lead time here |
0.370 in
9.4 mm
|
0.092 in
2.3 mm
|
0.750 in
19.1 mm
|
0.203 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue