Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
$0.1106 - $0.152 | Request the lead time here |
0.476 in
12.1 mm
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.1097 - $0.1503 | Request the lead time here |
0.370 in
9.4 mm
|
0.920 - 0.175 in
23.4 - 4.4 mm
|
0.500 in
12.7 mm
|
0.203 in
5.2 mm
|
||
$0.1629 - $0.3099 | 8000 In stock |
0.315 in
8.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.157 - 0.157 in
4.0 - 4 mm
|
||
$0.7907 - $1.4649 | Request the lead time here |
0.591 in
15.0 mm
|
0.126 - 0.236 in
3.2 - 6.0 mm
|
0.571 in
14.5 mm
|
0.276 - 0.276 in
7.0 - 7 mm
|
||
$0.162 - $0.3072 | 6000 In stock |
0.315 in
8.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
0.339 in
8.6 mm
|
0.157 - 0.157 in
4.0 - 4 mm
|
||
$0.1706 - $0.3251 | 88000 In stock |
0.315 in
8.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
||
$0.185 - $0.3503 | 8000 In stock |
0.63 in
16.0 mm
|
0.15 - 0.421 in
3.8 - 10.7 mm
|
0.591 in
15.0 mm
|
0.28 in
7.1 mm
|
||
$0.1784 - $0.3378 | 30000 In stock |
0.63 in
16.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||
$0.1736 - $0.33 | 4000 In stock |
0.63 in
16.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
0.591 in
15.0 mm
|
0.157 in
4.0 mm
|
||
$0.1686 - $0.3201 | 24000 In stock |
0.315 in
8.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||
$0.1514 - $0.2076 | Request the lead time here |
0.476 in
12.1 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
0.205 - 0.203 in
5.2 - 5.2 mm
|
||
$0.1728 - $0.3276 | Request the lead time here |
0.63 in
16.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
0.339 in
8.6 mm
|
0.189 in
4.8 mm
|
||
$0.1949 - $0.2211 | 21000 In stock |
0.65 in
16.5 mm
|
0.276 - 1.224 in
7.0 - 31.1 mm
|
1.484 in
37.7 mm
|
0.28 in
7.1 mm
|
||
$0.1497 - $0.1698 | Request the lead time here |
0.65 in
16.5 mm
|
0.075 - 1.024 in
1.9 - 26.0 mm
|
1.283 in
32.6 mm
|
0.28 in
7.1 mm
|
||
$0.1688 - $0.3201 | 145000 In stock |
0.472 in
12.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
||
$0.1655 - $0.315 | 22000 In stock |
0.315 in
8.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
||
$0.1197 - $0.1361 | 14000 In stock |
0.433 in
11.0 mm
|
0.425 - 0.776 in
10.8 - 19.7 mm
|
0.949 in
24.1 mm
|
0.189 in
4.8 mm
|
||
$0.1655 - $0.315 | Request the lead time here |
0.472 in
12.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
0.339 in
8.6 mm
|
0.157 in
4.0 mm
|
||
$0.1754 - $0.3326 | 4000 In stock |
0.63 in
16.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
||
$0.1662 - $0.315 | Request the lead time here |
0.315 in
8.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
0.339 in
8.6 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue