Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
$0.0833 - $0.0947 | 1000 In stock |
0.65 in
16.5 mm
|
0.327 - 0.626 in
8.3 - 15.9 mm
|
0.886 in
22.5 mm
|
0.252 in
6.4 mm
|
||
$0.125 - $0.1386 | 3000 In stock |
0.65 in
16.5 mm
|
0.035 - 0.335 in
0.9 - 8.5 mm
|
0.594 in
15.1 mm
|
0.252 in
6.4 mm
|
||
$0.1643 - $0.3125 | 34000 In stock |
0.315 in
8.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.189 - 0.188 in
4.8 - 4.8 mm
|
||
$0.498 - $0.9431 | 6000 In stock |
0.701 in
17.8 mm
|
0.236 in
6.0 mm
|
0.988 in
25.1 mm
|
0.276 in
7.0 mm
|
||
$0.1721 - $0.3276 | 49000 In stock |
0.63 in
16.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.157 in
4.0 mm
|
||
$0.1718 - $0.3251 | 19000 In stock |
0.63 in
16.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
0.339 in
8.6 mm
|
0.157 in
4.0 mm
|
||
$0.1964 - $0.3729 | 19000 In stock |
0.354 in
9.0 mm
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
0.217 - 0.216 in
5.5 - 5.5 mm
|
||
$0.1161 - $0.1317 | 767000 In stock |
0.433 in
11.0 mm
|
0.126 - 0.476 in
3.2 - 12.1 mm
|
0.65 in
16.5 mm
|
0.189 in
4.8 mm
|
||
$0.1145 - $0.1301 | 4800 In stock |
0.433 in
11.0 mm
|
0.035 - 0.386 in
0.9 - 9.8 mm
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
||
$0.1535 - $0.2846 | 33000 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
0.161 in
4.1 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
||
$0.1676 - $0.3176 | 8000 In stock |
0.472 in
12.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.189 - 0.188 in
4.8 - 4.8 mm
|
||
$0.1887 - $0.3582 | 4000 In stock |
0.63 in
16.0 mm
|
0.272 - 0.559 in
6.9 - 14.2 mm
|
0.748 in
19.0 mm
|
0.28 in
7.1 mm
|
||
$0.2136 - $0.2429 | 40000 In stock |
0.65 in
16.5 mm
|
0.776 - 1.724 in
19.7 - 43.8 mm
|
2 in
50.8 mm
|
0.28 in
7.1 mm
|
||
$0.1281 - $0.1454 | Request the lead time here |
0.65 in
16.5 mm
|
0.524 - 0.827 in
13.3 - 21.0 mm
|
1.087 in
27.6 mm
|
0.252 in
6.4 mm
|
||
$0.1668 - $0.3176 | 24000 In stock |
0.472 in
12.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
0.591 in
15.0 mm
|
0.157 in
4.0 mm
|
||
$0.1814 - $0.3455 | 17000 In stock |
0.63 in
16.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.28 in
7.1 mm
|
||
$0.1758 - $0.3326 | 1000 In stock |
0.315 in
8.0 mm
|
0.15 - 0.421 in
3.8 - 10.7 mm
|
0.591 in
15.0 mm
|
0.28 in
7.1 mm
|
||
$0.1662 - $0.315 | 107000 In stock |
0.472 in
12.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
0.437 in
11.1 mm
|
0.157 in
4.0 mm
|
||
$0.1808 - $0.3428 | 2000 In stock |
0.63 in
16.0 mm
|
0.224 in
5.7 mm
|
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
||
$0.1698 - $0.3225 | 3000 In stock |
0.472 in
12.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
0.339 in
8.6 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue