Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Colour: Black, Silver, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Knob Length Maximum Grip Latch Material Finish View
$15.20 - $18.80 160 In stock
1.772 in
1.969 in
Nylon
$15.80 - $19.40 100 In stock
Nylon
$5.00 - $5.80 94 In stock
Die Cast Zinc Alloy
$16.90 - $20.80 37 In stock
Die Cast Zinc Alloy
Black Powder Coated
$15.80 - $19.40 Request the lead time here
Nylon
$4.40 - $5.00 Request the lead time here
0.906 in
Nylon
$10.90 - $14.20 62 In stock
Die Cast Zinc Alloy
Black Powder Coated
$16.90 - $20.80 Request the lead time here
Die Cast Zinc Alloy
Chrome Plated
$112.80 - $129.00 134 In stock
Stainless Steel
$10.90 - $14.20 Request the lead time here
Die Cast Zinc Alloy
Chrome Plated
$16.90 - $20.80 198 In stock
Die Cast Zinc Alloy
Chrome Plated
$16.90 - $20.80 199 In stock
Die Cast Zinc Alloy
Black Powder Coated
$9.40 - $12.30 224 In stock
Nylon
$8.40 - $9.70 114 In stock
Die Cast Zinc Alloy
Chrome Plated
$8.40 - $9.70 24 In stock
Die Cast Zinc Alloy
Black Powder Coated
Knob Latch - Maximum Grip - 50.0 mm | 1.969 in ; Latch Material: Nylon ; ; Handle Type: Wing Knob, Key Operated Handle

065200500

Price Range
$18.80 - $15.20

Stock Levels
160 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Cam Sold Separately
  • Key Type
    No Key
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob, Key Operated Handle

065200700

Price Range
$19.40 - $15.80

Stock Levels
100 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
  • Key Type
    Keyed CH751
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob Handle

3622000

Price Range
$5.80 - $5.00

Stock Levels
94 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Includes
    Cam Sold Separately
  • Key Type
    No Key
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob, Key Operated Handle

065120300

Price Range
$20.80 - $16.90

Stock Levels
37 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob, Key Operated Handle

065200300

Price Range
$19.40 - $15.80

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
  • Key Type
    Keyed Alike
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob Handle

5661202000

Price Range
$5.00 - $4.40

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.531 in
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Includes
    Cam Sold Separately
  • Key Type
    No Key
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob, Key Operated Handle

065120000

Price Range
$14.20 - $10.90

Stock Levels
62 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob, Key Operated Handle

065110300

Price Range
$20.80 - $16.90

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.728 in
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
Knob Latch - ; Latch Material: Stainless Steel ; ; Handle Type: Wing Knob, Key Operated Handle

065400000

Price Range
$129.00 - $112.80

Stock Levels
134 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Natural
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
  • Key Type
    No Key
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob, Key Operated Handle

065110000

Price Range
$14.20 - $10.90

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.728 in
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob, Key Operated Handle

065110700

Price Range
$20.80 - $16.90

Stock Levels
198 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob, Key Operated Handle

065120700

Price Range
$20.80 - $16.90

Stock Levels
199 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob, Key Operated Handle

065200000

Price Range
$12.30 - $9.40

Stock Levels
224 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
  • Key Type
    No Key
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob Handle

3621100

Price Range
$9.70 - $8.40

Stock Levels
114 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Wing Knob Handle
  • Includes
    Cam Sold Separately
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob Handle

3621200

Price Range
$9.70 - $8.40

Stock Levels
24 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Handle Type
    Wing Knob Handle
  • Includes
    Cam Sold Separately