Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Colour: Black, Silver, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Knob Length Maximum Grip Latch Material Finish View
$15.20 - $15.20 Request the lead time here
1.772 in
1.969 in
Nylon
$4.40 - $5.00 Request the lead time here
0.906 in
Nylon
$15.80 - $19.40 Request the lead time here
Nylon
$9.40 - $12.30 204 In stock
Nylon
$15.80 - $19.40 100 In stock
Nylon
Knob Latch - ; Housing Height - 18.5 mm | 0.728 in ; Handle Type: Wing Knob, Key Operated Handle ;

065200500

Price Range
$15.20 - $15.20

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Cam Sold Separately
  • Key Type
    No Key
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob Handle

5661202000

Price Range
$5.00 - $4.40

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.531 in
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Includes
    Cam Sold Separately
  • Key Type
    No Key
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob, Key Operated Handle

065200300

Price Range
$19.40 - $15.80

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
  • Key Type
    Keyed Alike
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob, Key Operated Handle

065200000

Price Range
$12.30 - $9.40

Stock Levels
204 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
  • Key Type
    No Key
Knob Latch - ; Latch Material: Nylon ; ; Handle Type: Wing Knob, Key Operated Handle

065200700

Price Range
$19.40 - $15.80

Stock Levels
100 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Wing Knob, Key Operated Handle
  • Includes
    Two keys supplied with each latch
  • Key Type
    Keyed CH751