Menu Search

Quarter Turn Panel Fasteners

In stock

Quarter Turn Panel Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

  • Slotted Drive Type
  • UL94 HB flame rated
  • Material: Acetal
  • Colors: Black and White
  • Pre-assembled to reduce hardware and cost

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Fixed Panel Hole Diameter Range Removable Panel Hole Diameter Range View
$0.2819 - $0.333 28000 In stock
$0.6036 - $1.3676 7600 In stock
$0.2819 - $0.333 15000 In stock
8.8 - 9.0 mm | 0.346 - 0.354 in
$0.5972 - $1.3528 600 In stock
0.5 - 1.6 mm | 0.02 - 0.063 in
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 1.5 - 2.8 mm | 0.059 - 0.11 in

FQT-1BK

Price Range
$0.333 - $0.2819

Stock Levels
28000 In stock
Attributes
  • Head Diameter
    0.575 in
  • Panel Thickness Range
    0.039 - 0.106 in
  • Head Height
    0.248 in
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 4.0 - 6.2 mm | 0.157 - 0.244 in

QTPF-2BK

Price Range
$1.3676 - $0.6036

Stock Levels
7600 In stock
Attributes
  • Head Diameter
    0.626 in
  • Panel Thickness Range
    0.157 - 0.244 in
  • Head Height
    0.197 in
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - White ; Acetal ; Panel Thickness Range: 1.5 - 2.8 mm | 0.059 - 0.11 in

FQT-1

Price Range
$0.333 - $0.2819

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.575 in
  • Panel Thickness Range
    0.039 - 0.106 in
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    0.248 in
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 2.0 - 5.0 mm | 0.079 - 0.197 in

QTPF-1BK

Price Range
$1.3528 - $0.5972

Stock Levels
600 In stock
Attributes
  • Head Diameter
    0.626 in
  • Panel Thickness Range
    0.079 - 0.197 in
  • Removable Panel Hole Diameter Range
    0.5 - 1.6 mm | 0.02 - 0.063 in
  • Head Height
    0.197 in
  • Rivet Type
    Quarter Turn Fastener