Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2409 - $0.3306 | 9000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.469 in
11.9 mm
|
0.062 in
1.6 mm
|
||
| $1.3149 - $1.6235 | 1250 In stock |
0.335 in
8.5 mm
|
Black
|
3.846 in
97.7 mm
|
Double Grip Inter-Locking
|
4.02 in
102.1 mm
|
0.099 in
2.51 mm
|
||
| $0.5462 - $0.8324 | 5100 In stock |
0.406 in
10.3 mm
|
Natural
|
1.87 in
47.5 mm
|
Interlocking Design
|
2.126 in
54.0 mm
|
0.062 in
1.6 mm
|
||
| $0.0974 - $0.12 | Request the lead time here |
0.169 in
4.3 mm
|
Black
|
0.22 in
5.6 mm
|
Double Grip Inter-Locking
|
0.256 in
6.5 mm
|
0.062 in
1.57 mm
|
||
| $0.2468 - $0.3384 | Request the lead time here |
0.219 in
5.6 mm
|
Natural
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.535 in
13.6 mm
|
0.062 in
1.6 mm
|
||
| $0.2462 - $0.3753 | 8500 In stock |
0.250 in
6.4 mm
|
Natural
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.677 in
17.2 mm
|
0.062 in
1.6 mm
|
||
| $0.6287 - $0.9581 | Request the lead time here |
0.250 in
6.4 mm
|
Black
|
0.988 in
25.1 mm
|
Fin Clip Base, Inter-Locking
|
1.134 in
28.8 mm
|
0.070 in
1.8 mm
|
||
| $0.1995 - $0.3041 | 10500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.394 in
10.0 mm
|
0.062 in
1.6 mm
|
||
| $0.5241 - $0.7989 | 100 In stock |
0.344 in
8.7 mm
|
Natural
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.318 - $0.4845 | 16750 In stock |
0.250 in
6.4 mm
|
Natural
|
0.886 in
22.5 mm
|
Interlocking Design
|
1.024 in
26.0 mm
|
0.062 in
1.6 mm
|
||
| $0.2523 - $0.3845 | Request the lead time here |
0.219 in
5.6 mm
|
Natural
|
0.728 in
18.5 mm
|
Interlocking Design
|
0.791 in
20.1 mm
|
0.062 in
1.6 mm
|
||
| $0.5528 - $0.8426 | Request the lead time here |
0.406 in
10.3 mm
|
Natural
|
2.122 in
53.9 mm
|
Interlocking Design
|
2.39 in
60.7 mm
|
0.062 in
1.6 mm
|
||
| $0.2585 - $0.3939 | 1500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.839 in
21.3 mm
|
Interlocking Design
|
0.941 in
23.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2523 - $0.3845 | Request the lead time here |
0.219 in
5.6 mm
|
Natural
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.776 in
19.7 mm
|
0.062 in
1.6 mm
|
||
| $0.2892 - $0.3965 | 12000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.539 in
13.7 mm
|
Interlocking Design
|
0.606 in
15.4 mm
|
0.062 in
1.6 mm
|
||
| $0.5066 - $0.7719 | 5700 In stock |
0.344 in
8.7 mm
|
Natural
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| $0.8048 - $0.9933 | 3000 In stock |
0.374 in
9.5 mm
|
Black
|
2.559 in
65.0 mm
|
Double Grip Inter-Locking
|
2.717 in
69.0 mm
|
0.109 in
2.77 mm
|
||
| $1.2911 - $1.5939 | 2000 In stock |
0.354 in
9.0 mm
|
Black
|
3.35 in
85.1 mm
|
Double Grip Inter-Locking
|
3.567 in
90.6 mm
|
0.099 in
2.51 mm
|
||
| $1.2713 - $1.5696 | 500 In stock |
0.354 in
9.0 mm
|
Black
|
3.146 in
79.9 mm
|
Double Grip Inter-Locking
|
3.346 in
85.0 mm
|
0.122 in
3.09 mm
|
||
| $0.4946 - $0.7536 | 100 In stock |
0.344 in
8.7 mm
|
Natural
|
1.406 in
35.7 mm
|
Interlocking Design
|
1.61 in
40.9 mm
|
0.062 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue