Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |
---|---|---|---|---|---|
$3,477.40 - $3,870.60 | Request the lead time here |
9.000 in
228.6 mm
|
29.750 in
755.7 mm
|
||
$4,423.40 - $4,915.00 | Request the lead time here |
10.000 in
254 mm
|
32.875 in
835 mm
|
||
$1,416.00 - $1,492.10 | Request the lead time here |
2.000 in
50.8 mm
|
7.750 in
196.9 mm
|
||
$2,322.40 - $2,580.40 | Request the lead time here |
1.000 in
25.4 mm
|
3.980 in
101.1 mm
|
||
$3,981.10 - $4,423.40 | Request the lead time here |
5.000 in
127 mm
|
17.187 in
436.5 mm
|
||
$5,308.20 - $5,898.00 | Request the lead time here |
13.000 in
330.2 mm
|
42.250 in
1073.2 mm
|
||
TQS2 | $2,654.00 - $2,949.00 | Request the lead time here |
2.000 in
50.8 mm
|
7.760 in
197.1 mm
|
|
$2,227.40 - $2,344.40 | Request the lead time here |
6.000 in
152.4 mm
|
20.380 in
517.7 mm
|
||
$2,321.00 - $2,443.80 | Request the lead time here |
7.000 in
177.8 mm
|
23.580 in
598.9 mm
|
||
$1,907.50 - $2,008.90 | Request the lead time here |
5.000 in
127 mm
|
17.250 in
438.2 mm
|
||
$2,949.00 - $3,280.70 | Request the lead time here |
2.500 in
63.5 mm
|
9.340 in
237.2 mm
|
||
$7,556.80 - $8,404.60 | Request the lead time here |
16.000 in
406.4 mm
|
51.720 in
1313.7 mm
|
||
$1,441.30 - $1,515.50 | Request the lead time here |
3.000 in
76.2 mm
|
11.000 in
279.4 mm
|
||
$4,644.60 - $5,160.70 | Request the lead time here |
6.000 in
152.4 mm
|
20.250 in
514.4 mm
|
||
$6,156.00 - $6,844.10 | Request the lead time here |
14.000 in
355.6 mm
|
45.380 in
1152.7 mm
|
||
TQS8 | $6,045.40 - $6,721.20 | Request the lead time here |
8.000 in
203.2 mm
|
26.650 in
676.9 mm
|
|
$4,657.00 - $5,173.00 | Request the lead time here |
11.000 in
279.4 mm
|
36.000 in
914.4 mm
|
||
$3,194.80 - $3,551.00 | Request the lead time here |
3.500 in
88.9 mm
|
12.312 in
312.7 mm
|
||
$2,539.40 - $2,672.00 | Request the lead time here |
8.000 in
203.2 mm
|
26.620 in
676.1 mm
|
||
$3,538.80 - $3,931.90 | Request the lead time here |
4.000 in
101.6 mm
|
14.125 in
358.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue