Menu Search

Quick Release Pins Ring

In stock

These Stainless Steel Ring Pins are used to remove accessories from equipment, and in the securing and adjustment of equipment. The spring-loaded design offers excellent retention and safety with the positive locking mechanism.

The ball detents will not collapse in without pushing of the button. The featured ring on pin handle allows for the easy attachment of an optional wire lanyard or a wire rope lanyard to help with loss prevention.

The Pin, Spindle and Button material are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
$41.30 - $48.30 Request the lead time here
$53.70 - $62.90 Request the lead time here
$36.10 - $42.30 Request the lead time here
$30.60 - $35.80 95 In stock
  • of 2
Quick Release Pin - Ring; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 63.5 mm | 2.5 in; Stainless Steel

PL5X2500R----X0

Price Range
$48.30 - $41.30

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Pin Material
    Stainless Steel
Quick Release Pin - Ring; Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 88.9 mm | 3.500 in; Stainless Steel

PL6X3500R----X0

Price Range
$62.90 - $53.70

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Pin Material
    Stainless Steel
Quick Release Pin - Ring; Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL6X1000R----X0

Price Range
$42.30 - $36.10

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Pin Material
    Stainless Steel
Quick Release Pin - Ring; Pin Diameter - 6.3 mm | 0.249 in; Usable Length - 12.7 mm | 0.5 in; Stainless Steel

PL4X0500R----X0

Price Range
$35.80 - $30.60

Stock Levels
95 In stock
Attributes
  • Finish
    Natural
  • Pin Material
    Stainless Steel