Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Compatible Nominal Pipe Sizes (All) | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|
| $2.1726 - $5.4308 | 8 In stock |
|
|
|
||
| FPR5A | $3.3671 - $8.4234 | 113 In stock |
4.990 in
126.7 mm
|
ANSI 5"
|
5.080 in
129 mm
|
|
| $1.5033 - $3.7655 | 574 In stock |
|
|
|
||
| $1.3796 - $3.4514 | 414 In stock |
2.490 in
63.2 mm
|
ANSI 2-1/2"
|
2.510 in
63.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue