Menu Search

Rectangular Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for rectangular metric tubing. Ideal for aesthetic finishes and light-duty load-bearing applications.
The multi-wall ribbed design with a press-fit ensures a secure hold and easy installation.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SRILR

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability B h A h1 Maximum Wall Thickness Minimum Wall Thickness View
60 In stock
3.937 in
0.945 in
4.724 in
0.236 in
0.236 in
0.138 in
100 In stock
1.575 in
0.846 in
5.906 in
0.236 in
0.177 in
0.079 in
10000 In stock
0.591 in
0.453 in
0.787 in
0.197 in
0.079 in
0.039 in
4500 In stock
0.984 in
0.453 in
1.575 in
0.197 in
0.118 in
0.039 in
3500 In stock
0.394 in
0.472 in
1.969 in
0.138 in
0.079 in
0.039 in
700 In stock
1.299 in
0.571 in
2.362 in
0.197 in
0.138 in
0.059 in
1500 In stock
0.787 in
0.709 in
3.15 in
0.197 in
0.118 in
0.039 in
300 In stock
1.575 in
0.591 in
3.543 in
0.197 in
0.157 in
0.079 in
125 In stock
2.756 in
0.866 in
3.543 in
0.236 in
0.217 in
0.118 in
5000 In stock
0.787 in
0.453 in
1.378 in
0.197 in
0.079 in
0.039 in
3000 In stock
0.787 in
0.453 in
0.984 in
0.197 in
0.118 in
0.039 in
250 In stock
1.969 in
0.709 in
3.15 in
0.197 in
0.157 in
0.059 in
350 In stock
1.181 in
0.591 in
3.937 in
0.197 in
0.138 in
0.059 in
450 In stock
1.969 in
0.945 in
3.937 in
0.236 in
0.177 in
0.059 in
175 In stock
1.181 in
0.846 in
5.906 in
0.236 in
0.118 in
0.059 in
150 In stock
2.362 in
0.965 in
3.15 in
0.197 in
0.138 in
0.059 in
1000 In stock
0.984 in
0.709 in
2.756 in
0.197 in
0.098 in
0.059 in
500 In stock
1.575 in
0.571 in
3.937 in
0.197 in
0.157 in
0.059 in
100 In stock
1.969 in
1.102 in
5.906 in
0.236 in
0.236 in
0.157 in
6000 In stock
0.394 in
0.413 in
1.575 in
0.197 in
0.079 in
0.059 in
  • of 4
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE

20591335


Stock Levels
60 In stock
Attributes
  • A
    4.724 in
  • B
    3.937 in
  • h
    0.945 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.138 in
Rectangular Tube Insert Black LDPE

20591366


Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.575 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE

20590710


Stock Levels
10000 In stock
Attributes
  • A
    0.787 in
  • B
    0.591 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE

20590833


Stock Levels
4500 In stock
Attributes
  • A
    1.575 in
  • B
    0.984 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 50.0 mm 10.0 mm 1.0 mm 2.0 mm Black LDPE

20590888


Stock Levels
3500 In stock
Attributes
  • A
    1.969 in
  • B
    0.394 in
  • h
    0.472 in
  • h1
    0.138 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 33.0 mm 1.5 mm 3.5 mm Black LDPE

20590987


Stock Levels
700 In stock
Attributes
  • A
    2.362 in
  • B
    1.299 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 80.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE

20591069


Stock Levels
1500 In stock
Attributes
  • A
    3.15 in
  • B
    0.787 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 90.0 mm 40.0 mm 2.0 mm 4.0 mm Black LDPE

20591151


Stock Levels
300 In stock
Attributes
  • A
    3.543 in
  • B
    1.575 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 90.0 mm 70.0 mm 3.0 mm 5.5 mm Black LDPE

20591182


Stock Levels
125 In stock
Attributes
  • A
    3.543 in
  • B
    2.756 in
  • h
    0.866 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert 35.0 mm 20.0 mm 1.0 mm 2.0 mm Black LDPE

20590789


Stock Levels
5000 In stock
Attributes
  • A
    1.378 in
  • B
    0.787 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 25.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE

20590734


Stock Levels
3000 In stock
Attributes
  • A
    0.984 in
  • B
    0.787 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 80.0 mm 50.0 mm 1.5 mm 4.0 mm Black LDPE

20591106


Stock Levels
250 In stock
Attributes
  • A
    3.15 in
  • B
    1.969 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE

20591212


Stock Levels
350 In stock
Attributes
  • A
    3.937 in
  • B
    1.181 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE

20591236


Stock Levels
450 In stock
Attributes
  • A
    3.937 in
  • B
    1.969 in
  • h
    0.945 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591359


Stock Levels
175 In stock
Attributes
  • A
    5.906 in
  • B
    1.181 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm Black LDPE

20591113


Stock Levels
150 In stock
Attributes
  • A
    3.15 in
  • B
    2.362 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 70.0 mm 25.0 mm 1.5 mm 2.5 mm Black LDPE

20591021


Stock Levels
1000 In stock
Attributes
  • A
    2.756 in
  • B
    0.984 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE

20591229


Stock Levels
500 In stock
Attributes
  • A
    3.937 in
  • B
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591380


Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.969 in
  • h
    1.102 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.157 in
Rectangular Tube Insert 40.0 mm 10.0 mm 1.5 mm 2.0 mm Black LDPE

20590802


Stock Levels
6000 In stock
Attributes
  • A
    1.575 in
  • B
    0.394 in
  • h
    0.413 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in