Menu Search

Rectangular Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for rectangular metric tubing. Ideal for aesthetic finishes and light-duty load-bearing applications.
The multi-wall ribbed design with a press-fit ensures a secure hold and easy installation.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SRILR

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability B h A h1 Maximum Wall Thickness Minimum Wall Thickness View
1750 In stock
0.984 in
0.453 in
1.378 in
0.197 in
0.118 in
0.039 in
3000 In stock
0.787 in
0.571 in
2.362 in
0.197 in
0.118 in
0.039 in
14000 In stock
0.394 in
0.453 in
1.181 in
0.118 in
0.079 in
0.039 in
1250 In stock
1.181 in
0.472 in
1.772 in
0.197 in
0.098 in
0.039 in
2100 In stock
1.181 in
0.591 in
2.362 in
0.197 in
0.118 in
0.039 in
100 In stock
1.969 in
1.102 in
5.906 in
0.236 in
0.157 in
0.079 in
1500 In stock
1.378 in
0.591 in
2.362 in
0.197 in
0.138 in
0.059 in
1500 In stock
1.575 in
0.551 in
2.362 in
0.197 in
0.118 in
0.039 in
600 In stock
0.787 in
0.571 in
3.543 in
0.197 in
0.098 in
0.039 in
450 In stock
0.984 in
0.591 in
3.937 in
0.197 in
0.118 in
0.059 in
90 In stock
3.15 in
0.945 in
4.724 in
0.197 in
0.217 in
0.079 in
750 In stock
1.181 in
0.567 in
2.362 in
0.197 in
0.157 in
0.098 in
350 In stock
1.575 in
0.965 in
3.15 in
0.197 in
0.197 in
0.118 in
250 In stock
1.772 in
0.591 in
3.543 in
0.197 in
0.157 in
0.079 in
300 In stock
1.181 in
0.571 in
4.724 in
0.197 in
0.079 in
0.059 in
100 In stock
3.15 in
0.984 in
4.724 in
0.276 in
0.315 in
0.197 in
8000 In stock
0.591 in
0.453 in
0.984 in
0.197 in
0.098 in
0.039 in
500 In stock
0.984 in
0.709 in
3.346 in
0.197 in
0.217 in
0.138 in
200 In stock
1.575 in
0.846 in
4.724 in
0.236 in
0.197 in
0.118 in
50 In stock
3.15 in
0.965 in
6.299 in
0.236 in
0.217 in
0.118 in
  • of 4
Rectangular Tube Insert 35.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE

20590796


Stock Levels
1750 In stock
Attributes
  • A
    1.378 in
  • B
    0.984 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE

20590949


Stock Levels
3000 In stock
Attributes
  • A
    2.362 in
  • B
    0.787 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 30.0 mm 10.0 mm 1.0 mm 2.0 mm Black LDPE

20590741


Stock Levels
14000 In stock
Attributes
  • A
    1.181 in
  • B
    0.394 in
  • h
    0.453 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 45.0 mm 30.0 mm 1.0 mm 2.5 mm Black LDPE

20590871


Stock Levels
1250 In stock
Attributes
  • A
    1.772 in
  • B
    1.181 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE

20590963


Stock Levels
2100 In stock
Attributes
  • A
    2.362 in
  • B
    1.181 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert Black LDPE

20591373


Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.969 in
  • h
    1.102 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 60.0 mm 35.0 mm 1.5 mm 3.5 mm Black LDPE

20590994


Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    1.378 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Black LDPE

20591007


Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    1.575 in
  • h
    0.551 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 90.0 mm 20.0 mm 1.0 mm 2.5 mm Black LDPE

20591144


Stock Levels
600 In stock
Attributes
  • A
    3.543 in
  • B
    0.787 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 100.0 mm 25.0 mm Black LDPE

20591205


Stock Levels
450 In stock
Attributes
  • A
    3.937 in
  • B
    0.984 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591311


Stock Levels
90 In stock
Attributes
  • A
    4.724 in
  • B
    3.15 in
  • h
    0.945 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 60.0 mm 30.0 mm 2.5 mm 4.0 mm Black LDPE

20590970


Stock Levels
750 In stock
Attributes
  • A
    2.362 in
  • B
    1.181 in
  • h
    0.567 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.098 in
Rectangular Tube Insert 80.0 mm 40.0 mm 3.0 mm 5.0 mm Black LDPE

20591090


Stock Levels
350 In stock
Attributes
  • A
    3.15 in
  • B
    1.575 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert 90.0 mm 45.0 mm 2.0 mm 4.0 mm Black LDPE

20591168


Stock Levels
250 In stock
Attributes
  • A
    3.543 in
  • B
    1.772 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert Black LDPE

20591274


Stock Levels
300 In stock
Attributes
  • A
    4.724 in
  • B
    1.181 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591328


Stock Levels
100 In stock
Attributes
  • A
    4.724 in
  • B
    3.15 in
  • h
    0.984 in
  • h1
    0.276 in
  • Minimum Wall Thickness
    0.197 in
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Black LDPE

20590727


Stock Levels
8000 In stock
Attributes
  • A
    0.984 in
  • B
    0.591 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 85.0 mm 25.0 mm 3.5 mm 5.5 mm Black LDPE

20591137


Stock Levels
500 In stock
Attributes
  • A
    3.346 in
  • B
    0.984 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.138 in
Rectangular Tube Insert Black LDPE

20591281


Stock Levels
200 In stock
Attributes
  • A
    4.724 in
  • B
    1.575 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert Black LDPE

20591403


Stock Levels
50 In stock
Attributes
  • A
    6.299 in
  • B
    3.15 in
  • h
    0.965 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in