Menu Search

Releasable Cable Ties

In stock

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Cable Bundle Diameter Colour Minimum Loop Tensile Strength View
$0.1343 - $0.1611 9000 In stock
6.000 in
1.500 in
Black
$0.5216 - $0.6258 8900 In stock
14.570 in
4.020 in
Natural
50 lbs
$0.122 - $0.1836 336000 In stock
6 in
1.5 in
Natural
50 lbs
$0.1565 - $0.2357 2000 In stock
8 in
2 in
Black
$0.1422 - $0.2141 5000 In stock
8 in
2 in
Natural
$0.1643 - $0.2471 1000 In stock
11.65 in
3 in
Natural
50 lbs
$0.1805 - $0.2168 9000 In stock
11.65 in
3 in
Black
50 lbs
Cable Tie - 152.4 mm | 6.000 in ; Black ; 152.4 mm | 6.000 in

WIT-50SR-UVB-M

Price Range
$0.1611 - $0.1343

Stock Levels
9000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    1.500 in
  • Overall Length
    6.000 in
  • Overall Width
    0.190 in
  • Certification
    UL
  • Colour
    Black
Standard Cable Tie - 370.1 mm | 14.570 in ; Natural ; Nylon

CTR011A

Price Range
$0.6258 - $0.5216

Stock Levels
8900 In stock
Attributes
  • Cable Bundle Diameter Range
    4.020 in
  • Maximum Cable Bundle Diameter
    4.020 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    14.570 in
  • Overall Width
    0.190 in
Cable Tie - Releasable 0.190 in; 6.000 in; 1.500 in; PA; Natural

WIT-50SR-M

Price Range
$0.1836 - $0.122

Stock Levels
336000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    1.5 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    6 in
  • Overall Width
    0.189 in
  • Certification
    UL
Cable Tie - Releasable 0.190 in; 8.000 in; 2.000 in; Nylon; Black

WIT-50RR-UVB-M

Price Range
$0.2357 - $0.1565

Stock Levels
2000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2 in
  • Overall Length
    8 in
  • Overall Width
    0.189 in
  • Certification
    UL
  • Colour
    Black
Cable Tie - Releasable 0.190 in; 8.000 in; 2.000 in; Nylon; Natural

WIT-50RR-M

Price Range
$0.2141 - $0.1422

Stock Levels
5000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2 in
  • Overall Length
    8 in
  • Overall Width
    0.189 in
  • Certification
    UL
  • Colour
    Natural
Cable Tie - Releasable 0.190 in; 11.656 in; 3.000 in; PA; Natural

WIT-50LR-M

Price Range
$0.2471 - $0.1643

Stock Levels
1000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    3 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.65 in
  • Overall Width
    0.189 in
  • Colour
    Natural
Cable Tie - Releasable 0.190 in; 11.656 in; 3.000 in; PA; Black

WIT-50LR-UVB-M

Price Range
$0.2168 - $0.1805

Stock Levels
9000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    3 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.65 in
  • Overall Width
    0.189 in
  • Colour
    Black