Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
145 results
Product SKUs information
Item Code Price range Availability View
$1.50 - $3.00 250 In stock
$1.50 - $3.00 250 In stock
250 In stock
899 In stock
$4.40 - $7.10 494 In stock
$1.60 - $3.20 49 In stock
$4.40 - $7.10 250 In stock
$4.40 - $7.10 250 In stock
$4.40 - $7.10 250 In stock
$1.60 - $3.20 950 In stock
$1.60 - $3.20 748 In stock
$1.50 - $3.00 347 In stock
$1.50 - $3.00 2025 In stock
$1.60 - $3.20 749 In stock
$1.60 - $3.20 250 In stock
$3.60 - $7.50 250 In stock
$1.60 - $3.20 365 In stock
$1.50 - $3.00 743 In stock
$1.60 - $3.20 454 In stock
$4.40 - $7.10 250 In stock
  • of 8
Replacement Cams - Cam Depth - 1.0 mm | 0.039 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

31403040

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.039 in
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 21.0 mm | 0.827 in ; ; Style - No Stopper

31403016

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.827 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 38.0 mm | 1.496 in ; ; Style - No Stopper

30403082


Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.118 in
  • Cam Length
    1.496 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 12.0 mm | 0.472 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403123


Stock Levels
899 In stock
Attributes
  • Cam Depth
    0.472 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 51.0 mm | 2.008 in ; ; Style - Rod System Cam;Stopper

30403140

Price Range
$7.10 - $4.40

Stock Levels
494 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    2.008 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;Stopper
Replacement Cams - Cam Depth - -14.0 mm | -0.551 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403175

Price Range
$3.20 - $1.60

Stock Levels
49 In stock
Attributes
  • Cam Depth
    -0.551 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Rod System Cam;No Stopper

30403533

Price Range
$7.10 - $4.40

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Rod System Cam;No Stopper

30403523

Price Range
$7.10 - $4.40

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 5.0 mm | 0.197 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Rod System Cam;No Stopper

30403531

Price Range
$7.10 - $4.40

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.197 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 1.0 mm | 0.039 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403557

Price Range
$3.20 - $1.60

Stock Levels
950 In stock
Attributes
  • Cam Depth
    0.039 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 22.0 mm | 0.866 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403586

Price Range
$3.20 - $1.60

Stock Levels
748 In stock
Attributes
  • Cam Depth
    0.866 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

31403010

Price Range
$3.00 - $1.50

Stock Levels
347 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - Stopper

30403084

Price Range
$3.00 - $1.50

Stock Levels
2025 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 51.0 mm | 2.008 in ; ; Style - No Stopper

30403141

Price Range
$3.20 - $1.60

Stock Levels
749 In stock
Attributes
  • Cam Depth
    0.118 in
  • Cam Length
    2.008 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - -12.0 mm | -0.472 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403174

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    -0.472 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405017

Price Range
$7.50 - $3.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 44.0 mm | 1.732 in ; ; Style - No Stopper

30403073

Price Range
$3.20 - $1.60

Stock Levels
365 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.732 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 14.0 mm | 0.551 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

30403111

Price Range
$3.00 - $1.50

Stock Levels
743 In stock
Attributes
  • Cam Depth
    0.551 in
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403159

Price Range
$3.20 - $1.60

Stock Levels
454 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 12.0 mm | 0.472 in ; Cam Length - 46.0 mm | 1.811 in ; ; Style - Rod System Cam;No Stopper

30403068

Price Range
$7.10 - $4.40

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.472 in
  • Cam Length
    1.811 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper