Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
145 results
Product SKUs information
Item Code Price range Availability View
$1.50 - $3.00 747 In stock
$1.60 - $3.20 250 In stock
$1.60 - $3.20 950 In stock
$1.60 - $3.20 243 In stock
$3.60 - $7.50 749 In stock
$1.50 - $3.00 250 In stock
$1.70 - $3.60 250 In stock
734 In stock
$1.60 - $3.20 238 In stock
$1.60 - $3.20 250 In stock
$1.60 - $3.20 279 In stock
$1.60 - $3.20 844 In stock
$1.60 - $3.20 250 In stock
$1.50 - $3.00 410 In stock
$3.60 - $7.50 739 In stock
$3.60 - $7.50 250 In stock
$1.50 - $3.00 250 In stock
$1.60 - $3.20 446 In stock
$1.60 - $3.20 247 In stock
1097 In stock
  • of 8
Replacement Cams - Cam Depth - -3.0 mm | -0.118 in ; Cam Length - 28.0 mm | 1.102 in ; ; Style - No Stopper

30403182

Price Range
$3.00 - $1.50

Stock Levels
747 In stock
Attributes
  • Cam Depth
    -0.118 in
  • Cam Length
    1.102 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403407

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 18.0 mm | 0.709 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403429

Price Range
$3.20 - $1.60

Stock Levels
950 In stock
Attributes
  • Cam Depth
    0.709 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 38.0 mm | 1.496 in ; ; Style - Stopper

30403037

Price Range
$3.20 - $1.60

Stock Levels
243 In stock
Attributes
  • Cam Depth
    0.118 in
  • Cam Length
    1.496 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30405159

Price Range
$7.50 - $3.60

Stock Levels
749 In stock
Attributes
  • Cam Depth
    0.079 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 30.0 mm | 1.181 in ; ; Style - Hook Feature

31403041

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.181 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Hook Feature
Replacement Cams - ; ; ; Style - Multipoint Locking

30401034

Price Range
$3.60 - $1.70

Stock Levels
250 In stock
Attributes
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Multipoint Locking
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 26.0 mm | 1.024 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30403046


Stock Levels
734 In stock
Attributes
  • Cam Depth
    1.024 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 26.0 mm | 1.024 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403075

Price Range
$3.20 - $1.60

Stock Levels
238 In stock
Attributes
  • Cam Depth
    1.024 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 37.0 mm | 1.457 in ; ; Style - No Stopper

30403138

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.457 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403160

Price Range
$3.20 - $1.60

Stock Levels
279 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - -14.0 mm | -0.551 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403420

Price Range
$3.20 - $1.60

Stock Levels
844 In stock
Attributes
  • Cam Depth
    -0.551 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403589

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 19.8 mm | 0.78 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403613

Price Range
$3.00 - $1.50

Stock Levels
410 In stock
Attributes
  • Cam Depth
    0.78 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405015

Price Range
$7.50 - $3.60

Stock Levels
739 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405117

Price Range
$7.50 - $3.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 1.0 mm | 0.039 in ; Cam Length - 38.0 mm | 1.496 in ; ; Style - No Stopper

31403032

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.039 in
  • Cam Length
    1.496 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 48.0 mm | 1.89 in ; ; Style - Stopper

30403043

Price Range
$3.20 - $1.60

Stock Levels
446 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.89 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - -2.0 mm | -0.079 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403069

Price Range
$3.20 - $1.60

Stock Levels
247 In stock
Attributes
  • Cam Depth
    -0.079 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 37.0 mm | 1.457 in ; ; Style - No Stopper

30403110


Stock Levels
1097 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.457 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper