Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Pull Spring-Loaded Plunger Pins are available in standard thread sizes, and are an ideal choice for machining applications. These hand-retractable pins are used a fast and convenient way to make adjustment to equipment, and for the removal of accessories from equipment. Particularly good where space is limited. They can be used as indexing devices, alignment pins, loading pins and for positioning.
The pins are equipped with an easy to grasp push-pull knob, for withdrawing and engaging the plunger. To withdraw the plunger tip; the user must pull on the knob, adjust the work piece to re-align the perforated holes and then release to re-engage the plunger tip. An anti-vibration lock patch can be added on to the threads.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Threadlocker | Thread Length | View | |
---|---|---|---|---|---|---|
$10.30 - $13.50 | Request the lead time here |
1/4-20
|
No
|
0.310 in
7.9 mm
|
||
Request the lead time here |
1/4-20
|
Yes
|
0.310 in
7.9 mm
|
|||
$11.20 - $14.60 | Request the lead time here |
3/8-16
|
Yes
|
0.311 in
7.9 mm
|
||
$11.20 - $14.60 | Request the lead time here |
3/8-16
|
No
|
0.310 in
7.9 mm
|
||
$13.30 - $17.40 | Request the lead time here |
1/2-13
|
No
|
0.430 in
10.9 mm
|
||
$13.30 - $17.40 | Request the lead time here |
1/2-13
|
Yes
|
0.430 in
10.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue