Menu Search

Retractable Spring Plungers Ring Pull

In production

Ring Pull Spring Plungers are a great option for machining applications, and can be used as; for positioning, as loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment, and are ideal for limited space applications.

These spring plungers benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.

The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.

  • Pin Material: Steel
  • Plating: Clear Zinc

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Thread Size Threadlocker Thread Length View
$12.10 - $15.80 Request the lead time here
1/4-20
Yes
0.800 in
$12.10 - $15.80 Request the lead time here
1/4-20
No
0.800 in
$15.60 - $20.40 Request the lead time here
1/2-13
Yes
1.400 in
$15.60 - $20.40 Request the lead time here
1/2-13
No
1.400 in
$13.70 - $18.00 Request the lead time here
3/8-16
No
1.200 in
$13.70 - $18.00 Request the lead time here
3/8-16
Yes
1.200 in
N/A - Ring Pull; 1/4-20; Thread Length - 20.3 mm | 0.800 in; Lock-Out; Trivalent Zinc

SP4C---R--V--21

Price Range
$15.80 - $12.10

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    0.800 in
  • Locking Function
    Lock-Out
N/A - Ring Pull; 1/4-20; Thread Length - 20.3 mm | 0.800 in; Lock-Out; Trivalent Zinc

SP4C---R-X---21

Price Range
$15.80 - $12.10

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    0.800 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Ring Pull; 1/2-13; Thread Length - 35.6 mm | 1.400 in; Lock-Out; Trivalent Zinc

SP8C---R--V--2R

Price Range
$20.40 - $15.60

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    1.400 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Ring Pull; 1/2-13; Thread Length - 35.6 mm | 1.400 in; Lock-Out; Trivalent Zinc

SP8C---R-----2R

Price Range
$20.40 - $15.60

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    1.400 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Ring Pull; 3/8-16; Thread Length - 30.5 mm | 1.200 in; Lock-Out; Trivalent Zinc

SP6C---R-----21

Price Range
$18.00 - $13.70

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    1.200 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Ring Pull; 3/8-16; Thread Length - 30.5 mm | 1.200 in; Lock-Out; Trivalent Zinc

SP6C---R--V--21

Price Range
$18.00 - $13.70

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    1.200 in
  • Locking Function
    Lock-Out