Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.
Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.
In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.
Available in domed and flat front shapes.
Material: Polycarbonate
Colour: Clear
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | Length | Type | View | |
|---|---|---|---|---|---|---|
| $0.2139 - $0.2378 | 5000 In stock |
0.121 in
3.1 mm
|
0.125 in
3.2 mm
|
1
|
||
| $0.2213 - $0.2459 | 1000 In stock |
0.121 in
3.1 mm
|
0.350 in
8.9 mm
|
1
|
||
| $0.2166 - $0.2408 | 2000 In stock |
0.121 in
3.1 mm
|
0.197 in
5 mm
|
1
|
||
| $0.218 - $0.2421 | 1000 In stock |
0.121 in
3.1 mm
|
0.276 in
7 mm
|
3
|
||
| $0.2156 - $0.2396 | 7000 In stock |
0.115 in
2.9 mm
|
0.125 in
3.2 mm
|
2
|
||
| $0.2183 - $0.2424 | 1000 In stock |
0.115 in
2.9 mm
|
0.215 in
5.5 mm
|
2
|
||
| $0.2202 - $0.2447 | 1000 In stock |
0.115 in
2.9 mm
|
0.276 in
7 mm
|
2
|
||
| $0.2343 - $0.2603 | Request the lead time here |
0.195 in
5 mm
|
0.188 in
4.8 mm
|
1
|
||
| $0.2181 - $0.2423 | Request the lead time here |
0.195 in
5 mm
|
0.250 in
6.4 mm
|
2
|
||
| $0.2483 - $0.2757 | Request the lead time here |
0.195 in
5 mm
|
0.750 in
19.1 mm
|
1
|
||
| $0.2232 - $0.2481 | 1000 In stock |
0.121 in
3.1 mm
|
0.394 in
10 mm
|
1
|
||
| $0.2174 - $0.2415 | 5000 In stock |
0.121 in
3.1 mm
|
0.250 in
6.4 mm
|
3
|
||
| $0.2226 - $0.2474 | 1000 In stock |
0.121 in
3.1 mm
|
0.375 in
9.5 mm
|
1
|
||
| $0.2253 - $0.2504 | 1000 In stock |
0.121 in
3.1 mm
|
0.625 in
15.9 mm
|
1
|
||
| $0.2259 - $0.2511 | 1000 In stock |
0.121 in
3.1 mm
|
0.750 in
19.1 mm
|
1
|
||
| $0.2273 - $0.2526 | Request the lead time here |
0.115 in
2.9 mm
|
1.200 in
30.5 mm
|
2
|
||
| $0.215 - $0.2388 | 5000 In stock |
0.115 in
2.9 mm
|
0.118 in
3 mm
|
2
|
||
| $0.2261 - $0.2511 | 5000 In stock |
0.115 in
2.9 mm
|
0.750 in
19.1 mm
|
2
|
||
| $0.2144 - $0.2382 | Request the lead time here |
0.195 in
5 mm
|
0.100 in
2.5 mm
|
2
|
||
| $0.2193 - $0.2436 | 1000 In stock |
0.195 in
5 mm
|
0.350 in
8.9 mm
|
2