Menu Search

Rigid Light Pipes

In stock

Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.

Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.

In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.

Available in domed and flat front shapes.

Material: Polycarbonate
Colour: Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
83 results
Product SKUs information
Item Code Price range Availability Mounting Hole Diameter Length Type View
$0.2253 - $0.2504 Request the lead time here
0.121 in
1.000 in
3
$0.216 - $0.24 2000 In stock
0.121 in
0.188 in
1
$0.2232 - $0.2481 1000 In stock
0.121 in
0.394 in
1
$0.2174 - $0.2415 5000 In stock
0.121 in
0.250 in
3
$0.2226 - $0.2474 1000 In stock
0.121 in
0.375 in
1
$0.2253 - $0.2504 1000 In stock
0.121 in
0.625 in
1
$0.2259 - $0.2511 1000 In stock
0.121 in
0.750 in
1
$0.2273 - $0.2526 Request the lead time here
0.115 in
1.200 in
2
$0.224 - $0.2489 1000 In stock
0.121 in
0.750 in
3
$0.2193 - $0.2436 1000 In stock
0.121 in
0.315 in
3
$0.2222 - $0.2468 1000 In stock
0.115 in
0.350 in
2
$0.2189 - $0.2432 1000 In stock
0.115 in
0.236 in
2
$0.2319 - $0.2577 Request the lead time here
0.195 in
0.125 in
1
$0.2246 - $0.2496 Request the lead time here
0.121 in
0.830 in
3
$0.2231 - $0.2478 1000 In stock
0.195 in
0.625 in
2
$0.2163 - $0.2403 Request the lead time here
0.115 in
0.157 in
2
$0.2505 - $0.2784 Request the lead time here
0.195 in
1.000 in
1
$0.2168 - $0.2409 Request the lead time here
0.195 in
0.188 in
2
$0.239 - $0.2655 Request the lead time here
0.195 in
0.350 in
1
$0.2166 - $0.2408 2000 In stock
0.121 in
0.197 in
1
  • of 5
Rigid Light Pipe 1.000 in 0.121 in Polycarbonate Clear

LP1-121-1000-F

Price Range
$0.2504 - $0.2253

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    1.000 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.188 in 0.121 in Polycarbonate Clear

LP1-121-0188

Price Range
$0.24 - $0.216

Stock Levels
2000 In stock
Attributes
  • Type
    1
  • Length
    0.188 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.394 in 0.121 in Polycarbonate Clear

LP1-121-10MM

Price Range
$0.2481 - $0.2232

Stock Levels
1000 In stock
Attributes
  • Type
    1
  • Length
    0.394 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.250 in 0.121 in Polycarbonate Clear

LP1-121-0250-F

Price Range
$0.2415 - $0.2174

Stock Levels
5000 In stock
Attributes
  • Type
    3
  • Length
    0.250 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.375 in 0.121 in Polycarbonate Clear

LP1-121-0375

Price Range
$0.2474 - $0.2226

Stock Levels
1000 In stock
Attributes
  • Type
    1
  • Length
    0.375 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.625 in 0.121 in Polycarbonate Clear

LP1-121-0625

Price Range
$0.2504 - $0.2253

Stock Levels
1000 In stock
Attributes
  • Type
    1
  • Length
    0.625 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.750 in 0.121 in Polycarbonate Clear

LP1-121-0750

Price Range
$0.2511 - $0.2259

Stock Levels
1000 In stock
Attributes
  • Type
    1
  • Length
    0.750 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 1.200 in 0.115 in Polycarbonate Clear

LP2-115-1200

Price Range
$0.2526 - $0.2273

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    1.200 in
  • Mounting Hole Diameter
    0.115 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.750 in 0.121 in Polycarbonate Clear

LP1-121-0750-F

Price Range
$0.2489 - $0.224

Stock Levels
1000 In stock
Attributes
  • Type
    3
  • Length
    0.750 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.315 in 0.121 in Polycarbonate Clear

LP1-121-8MM-F

Price Range
$0.2436 - $0.2193

Stock Levels
1000 In stock
Attributes
  • Type
    3
  • Length
    0.315 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.350 in 0.115 in Polycarbonate Clear

LP2-115-0350

Price Range
$0.2468 - $0.2222

Stock Levels
1000 In stock
Attributes
  • Type
    2
  • Length
    0.350 in
  • Mounting Hole Diameter
    0.115 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.236 in 0.115 in Polycarbonate Clear

LP2-115-6MM

Price Range
$0.2432 - $0.2189

Stock Levels
1000 In stock
Attributes
  • Type
    2
  • Length
    0.236 in
  • Mounting Hole Diameter
    0.115 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.125 in 0.195 in Polycarbonate Clear

LP3-195-0125

Price Range
$0.2577 - $0.2319

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    0.125 in
  • Mounting Hole Diameter
    0.195 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.830 in 0.121 in Polycarbonate Clear

LP1-121-0830-F

Price Range
$0.2496 - $0.2246

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    0.830 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.625 in 0.195 in Polycarbonate Clear

LP4-156-0625

Price Range
$0.2478 - $0.2231

Stock Levels
1000 In stock
Attributes
  • Type
    2
  • Length
    0.625 in
  • Mounting Hole Diameter
    0.195 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.157 in 0.115 in Polycarbonate Clear

LP2-115-4MM

Price Range
$0.2403 - $0.2163

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    0.157 in
  • Mounting Hole Diameter
    0.115 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 1.000 in 0.195 in Polycarbonate Clear

LP3-195-1000

Price Range
$0.2784 - $0.2505

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    1.000 in
  • Mounting Hole Diameter
    0.195 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.188 in 0.195 in Polycarbonate Clear

LP4-156-0188

Price Range
$0.2409 - $0.2168

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    0.188 in
  • Mounting Hole Diameter
    0.195 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.350 in 0.195 in Polycarbonate Clear

LP3-195-0350

Price Range
$0.2655 - $0.239

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    0.350 in
  • Mounting Hole Diameter
    0.195 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in
Rigid Light Pipe 0.197 in 0.121 in Polycarbonate Clear

LP1-121-5MM

Price Range
$0.2408 - $0.2166

Stock Levels
2000 In stock
Attributes
  • Type
    1
  • Length
    0.197 in
  • Mounting Hole Diameter
    0.121 in
  • Minimum Panel Thickness
    0.047 in
  • Maximum Panel Thickness
    0.093 in