Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0521 - $0.081 | 7997 In stock |
1.492 in
37.9 mm
|
|
||
| $0.6839 - $1.0638 | 1000 In stock |
1.177 in
29.9 mm
|
|
||
| $0.3642 - $0.5666 | 1000 In stock |
1.846 in
46.9 mm
|
|
||
| $0.092 - $0.143 | 5000 In stock |
1.772 in
45.0 mm
|
|
||
| $0.5607 - $0.8721 | 1000 In stock |
1.177 in
29.9 mm
|
|
||
| $1.6866 - $4.2375 | 4009 In stock |
|
|
||
| $1.2888 - $7.4616 | 180 In stock |
1 in
25.4 mm
|
|
||
| $0.0524 - $0.3027 | 28635 In stock |
0.874 in
22.2 mm
|
|
||
| $0.152 - $0.8792 | 10654 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1712 - $0.9908 | 2596 In stock |
0.874 in
22.2 mm
|
|
||
| $0.3281 - $1.8987 | 1647 In stock |
1.252 in
31.8 mm
|
|
||
| $0.0524 - $0.3027 | 4736 In stock |
0.622 in
15.8 mm
|
|
||
| $0.7637 - $4.4217 | 302 In stock |
1 in
25.4 mm
|
|
||
| $0.0746 - $0.4308 | 15338 In stock |
0.874 in
22.2 mm
|
|
||
| $0.0777 - $0.4494 | 20080 In stock |
0.63 in
16.0 mm
|
|
||
| $0.2723 - $1.5774 | 2106 In stock |
1.043 in
26.5 mm
|
|
||
| $0.1101 - $0.6375 | 3329 In stock |
0.343 in
8.7 mm
|
|
||
| $0.0542 - $0.3134 | Request the lead time here |
0.5 in
12.7 mm
|
|
||
| $0.4668 - $2.7023 | 500 In stock |
1.028 in
26.1 mm
|
|
||
| $1.2728 - $7.3676 | 3404 In stock |
1 in
25.4 mm