Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.152 - $0.8792 | 10654 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1137 - $0.6591 | 11300 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1808 - $1.0457 | 1668 In stock |
0.874 in
22.2 mm
|
|
||
| $0.3144 - $1.8201 | 606 In stock |
1 in
25.4 mm
|
|
||
| $0.1064 - $0.615 | 17250 In stock |
0.874 in
22.2 mm
|
|
||
| $1.2888 - $7.4616 | 180 In stock |
1 in
25.4 mm
|
|
||
| $0.7637 - $4.4217 | 302 In stock |
1 in
25.4 mm
|
|
||
| $0.1032 - $0.5991 | 27201 In stock |
0.787 in
20.0 mm
|
|
||
| $0.4668 - $2.7023 | 500 In stock |
1.028 in
26.1 mm
|
|
||
| $0.312 - $1.8065 | Request the lead time here |
0.374 in
9.5 mm
|
|
||
| $0.1064 - $0.615 | Request the lead time here |
1.5 in
38.1 mm
|
|
||
| $0.1535 - $0.888 | 4694 In stock |
1 in
25.4 mm
|
|
||
| $0.0542 - $0.3134 | Request the lead time here |
0.5 in
12.7 mm
|
|
||
| $0.6161 - $3.5667 | 1000 In stock |
1.094 in
27.8 mm
|
|
||
| $0.0524 - $0.3027 | 28635 In stock |
0.874 in
22.2 mm
|
|
||
| $0.0986 - $0.5711 | 3113 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1712 - $0.9908 | 2596 In stock |
0.874 in
22.2 mm
|
|
||
| $0.3281 - $1.8987 | 1647 In stock |
1.252 in
31.8 mm
|
|
||
| $0.0524 - $0.3027 | 4736 In stock |
0.622 in
15.8 mm
|
|
||
| $0.1028 - $0.5952 | 7052 In stock |
0.874 in
22.2 mm