Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0746 - $0.4308 | 5415 In stock |
0.5 in
12.7 mm
|
|
||
| $0.0723 - $0.4182 | 674 In stock |
0.5 in
12.7 mm
|
|
||
| $0.3579 - $2.0717 | 1228 In stock |
1.752 in
44.5 mm
|
|
||
| $0.0986 - $0.5711 | 11600 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2432 - $1.4078 | 6800 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2024 - $1.1709 | 4574 In stock |
1 in
25.4 mm
|
|
||
| $0.3534 - $2.0454 | 439 In stock |
1.091 in
27.7 mm
|
|
||
| $0.0662 - $0.3818 | 48931 In stock |
0.874 in
22.2 mm
|
|
||
| $0.0579 - $0.3348 | 21708 In stock |
0.874 in
22.2 mm
|
|
||
| $0.056 - $0.3231 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.1238 - $0.7167 | 4000 In stock |
0.787 in
20.0 mm
|
|
||
| $2.0685 - $11.9759 | 221 In stock |
1.362 in
34.6 mm
|
|
||
| $0.0882 - $0.5102 | Request the lead time here |
0.374 in
9.5 mm
|
|
||
| $0.4475 - $2.5899 | 705 In stock |
1.752 in
44.5 mm
|
|
||
| $0.0759 - $0.4397 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.1991 - $1.1525 | 9275 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1319 - $0.7637 | 11345 In stock |
0.811 in
20.6 mm
|
|
||
| $0.1334 - $0.7706 | 1000 In stock |
0.748 in
19.0 mm
|
|
||
| $0.3144 - $1.8201 | 350 In stock |
1 in
25.4 mm
|
|
||
| $0.5253 - $3.0411 | 800 In stock |
1.874 in
47.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue