Menu Search

Round End Caps

In stock

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: LDPE
  • Colour: Blue, Black, Natural, Yellow, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
A2A $0.2777 - $1.6067 18223 In stock
0.874 in
$0.1137 - $0.6591 Request the lead time here
0.874 in
$0.0986 - $0.5711 3113 In stock
0.874 in
$0.1334 - $0.7706 528 In stock
1.311 in
$0.1209 - $0.7011 19500 In stock
0.874 in
$0.308 - $1.7838 38099 In stock
1.043 in
$0.1292 - $0.7472 7373 In stock
0.374 in
$0.1064 - $0.615 Request the lead time here
1.5 in
$1.2888 - $7.4616 180 In stock
1 in
$0.3602 - $2.0844 905 In stock
1.752 in
$0.1101 - $0.6375 3329 In stock
0.343 in
$0.0542 - $0.3134 Request the lead time here
0.5 in
$0.4668 - $2.7023 500 In stock
1.028 in
$0.1493 - $0.8646 15556 In stock
0.874 in
$0.1263 - $0.7323 1321 In stock
1.311 in
$0.1028 - $0.5952 Request the lead time here
0.874 in
$0.6161 - $3.5667 1000 In stock
1.094 in
$0.5022 - $2.9069 253 In stock
1.374 in
$0.1073 - $0.6218 73 In stock
0.626 in
$0.152 - $0.8792 10654 In stock
0.874 in
  • of 8
Non-Threaded End Caps 50.8 mm 22.2 mm LDPE Blue

A2A

Price Range
$1.6067 - $0.2777

Stock Levels
18223 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 20.6 mm 22.2 mm LDPE Blue

A13/16A

Price Range
$0.6591 - $0.1137

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps - Blue Inside Diameter17.4 mm | 0.687 in ; Inside Height 22.2 mm | 0.875 in

A11/16A

Price Range
$0.5711 - $0.0986

Stock Levels
3113 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps - Blue Inside Diameter24.9 mm | 0.980 in ; Inside Height 33.3 mm | 1.310 in

A63/64A

Price Range
$0.7706 - $0.1334

Stock Levels
528 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.311 in
Non-Threaded End Caps 22.2 mm 22.2 mm LDPE Blue

A7/8W/RA

Price Range
$0.7011 - $0.1209

Stock Levels
19500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 35.0 mm 26.5 mm LDPE Red

AR150A

Price Range
$1.7838 - $0.308

Stock Levels
38099 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    1.043 in
Non-Threaded End Caps 25.4 mm 9.5 mm LDPE Blue

AS1A

Price Range
$0.7472 - $0.1292

Stock Levels
7373 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.374 in
Non-Threaded End Caps - Blue Inside Diameter18.3 mm | 0.720 in ; Inside Height 38.1 mm | 1.500 in

K505A

Price Range
$0.615 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.5 in
Non-Threaded End Caps - Blue Inside Diameter104.5 mm | 4.115 in ; Inside Height 25.4 mm | 1.000 in

A4-1/8A

Price Range
$7.4616 - $1.2888

Stock Levels
180 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1 in
Non-Threaded End Caps - Blue Inside Diameter22.2 mm | 0.875 in ; Inside Height 44.5 mm | 1.750 in

L7/8A

Price Range
$2.0844 - $0.3602

Stock Levels
905 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.752 in
Non-Threaded End Caps - Blue Inside Diameter20.7 mm | 0.813 in ; Inside Height 8.7 mm | 0.344 in

AS13/16W/RA

Price Range
$0.6375 - $0.1101

Stock Levels
3329 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.343 in
Non-Threaded End Caps - Blue Inside Diameter7.1 mm | 0.281 in ; Inside Height 12.7 mm | 0.500 in

AS9/32A

Price Range
$0.3134 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.5 in
Non-Threaded End Caps 36.7 mm 26.1 mm LDPE Red

AR155A

Price Range
$2.7023 - $0.4668

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    1.028 in
Non-Threaded End Caps 27.0 mm 22.2 mm LDPE Blue

A1-1/16A

Price Range
$0.8646 - $0.1493

Stock Levels
15556 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps - Blue Inside Diameter18.3 mm | 0.720 in ; Inside Height 33.3 mm | 1.310 in

A23/32A

Price Range
$0.7323 - $0.1263

Stock Levels
1321 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.311 in
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

A9/16W/RA

Price Range
$0.5952 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 54.0 mm 27.8 mm LDPE Red

AR160A

Price Range
$3.5667 - $0.6161

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    1.094 in
Non-Threaded End Caps - Blue Inside Diameter79.4 mm | 3.125 in ; Inside Height 34.9 mm | 1.375 in

A3-1/8A

Price Range
$2.9069 - $0.5022

Stock Levels
253 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.374 in
Non-Threaded End Caps - Blue Inside Diameter2.4 mm | 0.094 in ; Inside Height 15.9 mm | 0.625 in

A3/32W/RA

Price Range
$0.6218 - $0.1073

Stock Levels
73 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.626 in
Non-Threaded End Caps 28.58 mm 22.2 mm LDPE Blue

A1-1/8A

Price Range
$0.8792 - $0.152

Stock Levels
10654 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in