Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Ferrule Caps are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Style | Colour | Inside Height | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $0.386 - $2.4159 | 2925 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.1467 - $0.9146 | 14155 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $1.9709 - $4.9356 | 417 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.3135 - $0.8729 | 22732 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $1.3464 - $3.3768 | 723 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.2409 - $1.5119 | 4320 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.1211 - $0.7584 | 16589 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.795 - $1.9847 | 981 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.4746 - $1.1847 | 3623 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.5052 - $0.7898 | 2400 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.1181 - $0.7377 | 10100 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $1.0944 - $2.7275 | 500 In stock |
Push Fit
|
Black
|
|
Low Density Polyethylene
|
||
| $0.3509 - $2.0316 | Request the lead time here |
Push Fit
|
Black
|
0.500 in
12.7 mm
|
Low Density Polyethylene
|
||
| $0.2547 - $1.4745 | 1480 In stock |
Push Fit
|
Black
|
1.126 in
28.6 mm
|
Low Density Polyethylene
|
||
| $0.1593 - $0.9222 | 1633 In stock |
Push Fit
|
Black
|
1 in
25.4 mm
|
Low Density Polyethylene
|
||
| $0.1277 - $0.738 | 24000 In stock |
Push Fit
|
Black
|
0.752 in
19.1 mm
|
Low Density Polyethylene
|
||
| $0.2385 - $1.3805 | 1000 In stock |
Push Fit
|
Black
|
1 in
25.4 mm
|
Elastomeric Polyethylene
|
||
| $0.143 - $0.8283 | 3197 In stock |
Push Fit
|
Black
|
1 in
25.4 mm
|
Low Density Polyethylene