Menu Search

Round Inserts & Glides Steel Base

In stock

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: HDPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Colour Insert Height Head Diameter View
Request the lead time here
Black
0.787 in
$1.4141 - $4.1667 Request the lead time here
Black
0.787 in
$0.7088 - $2.0831 Request the lead time here
Black
0.787 in
$0.4563 - $1.335 Request the lead time here
Black
0.787 in
$0.9243 - $2.7252 Request the lead time here
Black
0.787 in
$1.2348 - $3.6189 Request the lead time here
Black
0.787 in
$1.0523 - $3.1022 Request the lead time here
Black
0.787 in
$1.2899 - $3.8016 Request the lead time here
Black
0.787 in
$0.7604 - $2.2448 Request the lead time here
Black
0.787 in
$0.9792 - $2.8865 Request the lead time here
Black
0.787 in
$0.5444 - $1.6028 1927 In stock
Black
0.787 in
$0.4349 - $1.2836 Request the lead time here
Black
0.787 in
$0.9977 - $2.9378 4500 In stock
Black
0.787 in
$1.1103 - $3.2544 Request the lead time here
Black
0.787 in
$1.1831 - $3.467 Request the lead time here
Black
0.787 in
$0.7088 - $2.0831 Request the lead time here
Black
0.787 in
$1.037 - $3.0416 Request the lead time here
Black
0.787 in
$1.3625 - $4.0145 Request the lead time here
Black
0.787 in
2000 In stock
Black
0.787 in
$1.1436 - $3.3453 4500 In stock
Black
0.787 in
  • of 2
Threaded Insert - Compatible Outside Tube Diameter - 30.0 mm | 1.181 in ; Insert Height - 20.0 mm | 0.787 in

498565


Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498581

Price Range
$4.1667 - $1.4141

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 30.0 mm | 1.181 in ; Insert Height - 20.0 mm | 0.787 in

498566

Price Range
$2.0831 - $0.7088

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 20.0 mm | 0.787 in ; Insert Height - 20.0 mm | 0.787 in

498561

Price Range
$1.335 - $0.4563

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498569

Price Range
$2.7252 - $0.9243

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498578

Price Range
$3.6189 - $1.2348

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498572

Price Range
$3.1022 - $1.0523

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498579

Price Range
$3.8016 - $1.2899

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 32.0 mm | 1.26 in ; Insert Height - 20.0 mm | 0.787 in

498568

Price Range
$2.2448 - $0.7604

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498570

Price Range
$2.8865 - $0.9792

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 20.0 mm | 0.787 in

498564

Price Range
$1.6028 - $0.5444

Stock Levels
1927 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 19.0 mm | 0.748 in ; Insert Height - 20.0 mm | 0.787 in

498560

Price Range
$1.2836 - $0.4349

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498571

Price Range
$2.9378 - $0.9977

Stock Levels
4500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498573

Price Range
$3.2544 - $1.1103

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498577

Price Range
$3.467 - $1.1831

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 32.0 mm | 1.26 in ; Insert Height - 20.0 mm | 0.787 in

498567

Price Range
$2.0831 - $0.7088

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498574

Price Range
$3.0416 - $1.037

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498580

Price Range
$4.0145 - $1.3625

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 20.0 mm | 0.787 in ; Insert Height - 20.0 mm | 0.787 in

498562


Stock Levels
2000 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498576

Price Range
$3.3453 - $1.1436

Stock Levels
4500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in