Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.2727 - $1.004 | 13190 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
15
|
||
| $0.2508 - $0.9234 | 3285 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
| $0.2996 - $1.2504 | 4490 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
13
|
||
| $0.3327 - $4.3944 | 12831 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
14
|
||
| $0.2253 - $0.8306 | 2550 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
20
|
||
| $0.2754 - $1.0163 | 2914 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
12
|
||
| $0.2801 - $1.038 | 19990 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
17
|
||
| $0.5913 - $2.1843 | 3998 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
16
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
15
|
||
| $0.2777 - $3.693 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
16
|
||
| $0.0939 - $1.2383 | 2500 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.0939 - $1.2383 | 2500 In stock |
|
White
|
Textured
|
14-20
|
||
| $0.5913 - $2.1843 | 975 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
18
|
||
| $0.2928 - $3.893 | 104842 In stock |
|
Black
|
Polished
|
14-20
|
||
| $3.1539 - $41.7855 | 588 In stock |
|
Black
|
Textured
|
7-14
|
||
| $0.1404 - $0.8787 | 17500 In stock |
|
Black
|
|
18
|
||
| $0.2546 - $3.5964 | 57695 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2007 - $2.6552 | 6925 In stock |
|
White
|
Polished
|
14-20
|
||
| $0.333 - $4.4171 | 1165 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.4709 - $5.8895 | 11098 In stock |
|
Black
|
Polished
|
8-12