Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.197 - $2.7515 | 11746 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
18
|
||
| $0.2267 - $3.186 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
12
|
||
| $0.2411 - $0.8883 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
Polished
|
20
|
||
| Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
18
|
|||
| $0.1241 - $1.6439 | 50258 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.1875 - $2.486 | 28556 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.564 - $7.9169 | 43739 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.389 - $4.8518 | 862 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.34 - $4.8518 | 20479 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.1803 - $0.6639 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
22
|
||
| $0.2192 - $0.8085 | 15865 In stock |
0.375 in
9.5 mm
|
Black
|
Polished
|
19
|
||
| $0.2609 - $0.9558 | Request the lead time here |
0.500 in
12.7 mm
|
Black
|
Polished
|
20
|
||
| $0.1803 - $0.6639 | Request the lead time here |
0.750 in
19.1 mm
|
Black
|
Polished
|
17
|
||
| $0.2258 - $2.9931 | 7100 In stock |
0.875 in
22.2 mm
|
Black
|
Polished
|
18
|
||
| $0.2087 - $0.7677 | 8000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
22
|
||
| $0.2316 - $3.0654 | 10578 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
16
|
||
| $0.2754 - $1.0163 | 8714 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
18
|
||
| $0.4563 - $6.0101 | 5850 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
16
|
||
| $0.2016 - $2.6552 | 13940 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
18
|
||
| $0.0882 - $1.1612 | 34029 In stock |
|
Black
|
Textured
|
11-19