Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.3285 - $2.1264 | 4244 In stock |
1.575 in
40.0 mm
|
Black
|
Textured
|
|
||
| $0.1827 - $1.1828 | 3000 In stock |
1.102 in
28.0 mm
|
Black
|
Textured
|
|
||
| $0.1709 - $1.1033 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Textured
|
|
||
| $0.2142 - $1.388 | 5895 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
|
||
| $0.1586 - $1.0236 | 17244 In stock |
0.787 in
20.0 mm
|
Black
|
Textured
|
|
||
| $0.1218 - $0.7869 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
Textured
|
|
||
| $0.554 - $3.5585 | 4223 In stock |
1.969 in
50.0 mm
|
Black
|
|
|
||
| $0.7886 - $4.8033 | 268 In stock |
1.654 in
42.0 mm
|
Black
|
|
|
||
| $1.4631 - $9.4886 | 4537 In stock |
2.362 in
60.0 mm
|
Black
|
|
|
||
| $0.6603 - $4.2578 | 4000 In stock |
2.165 in
55.0 mm
|
Black
|
|
|
||
| $0.356 - $2.1836 | 3500 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
||
| $0.2094 - $2.945 | Request the lead time here |
0.500 in
12.7 mm
|
Black
|
Polished
|
21
|
||
| $0.2264 - $0.833 | 2784 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
14
|
||
| RDG1190A | $0.2609 - $0.9609 | 16358 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
13
|
|
| $0.1803 - $0.6639 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
22
|
||
| $0.3789 - $1.3928 | 2263 In stock |
|
Black
|
Polished
|
14
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
19
|
||
| $0.333 - $1.2335 | 5067 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
11
|
||
| $0.4298 - $1.5857 | 169 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
18
|
||
| $0.5093 - $1.8758 | 4585 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
20