Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.2466 - $0.9077 | 13000 In stock |
0.563 in
14.3 mm
|
Black
|
Polished
|
22
|
||
| $0.1418 - $1.9914 | 2779 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
17
|
||
| $0.2754 - $1.0211 | Request the lead time here |
0.563 in
14.3 mm
|
Black
|
Polished
|
19
|
||
| $0.2316 - $3.0654 | 10578 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
16
|
||
| $0.2754 - $1.0163 | 8714 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
18
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
15
|
||
| $0.2583 - $0.9534 | 2475 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
12
|
||
| $0.5409 - $1.9985 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
14
|
||
| $0.5093 - $1.8758 | 2015 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
12
|
||
| $0.1379 - $1.9409 | 3300 In stock |
|
Black
|
Polished
|
16-20
|
||
| $0.2528 - $3.5723 | 649 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.1649 - $2.3147 | 12200 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.7799 - $10.3305 | 1000 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2652 - $3.50 | 2098 In stock |
|
White
|
Polished
|
11-19
|
||
| $0.2546 - $3.5964 | 57695 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2007 - $2.6552 | 6925 In stock |
|
White
|
Polished
|
14-20
|
||
| $0.333 - $4.4171 | 1165 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.2972 - $3.717 | 17600 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2847 - $3.5964 | 900 In stock |
|
White
|
Textured
|
11-19
|
||
| $0.8592 - $10.7577 | 4384 In stock |
|
Black
|
Textured
|
10-12