These Screw and Lock Supports are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4035 - $0.4583 | 7000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
| $0.4263 - $0.4844 | 2000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
| $0.4994 - $0.5676 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
| $0.3774 - $0.429 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.3446 - $0.3914 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
| $0.3048 - $0.3465 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.4808 - $0.5457 | 4000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.126 in
28.6 mm
|
||
| $0.3404 - $0.387 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
| $0.3633 - $0.4128 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
| $0.419 - $0.4761 | Request the lead time here |
0.157 in
4 mm
|
|
|
#6-32
|
1.375 in
34.9 mm
|
||
| $0.3099 - $0.3522 | 28000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
| $0.4217 - $0.479 | Request the lead time here |
0.157 in
4 mm
|
|
|
#6-32
|
0.625 in
15.9 mm
|
||
| $0.3879 - $0.441 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.126 in
28.6 mm
|
||
| $0.3099 - $0.3519 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
| $0.4632 - $0.5261 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
| $0.5339 - $0.6069 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
| $0.3834 - $0.4358 | 27000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
| $0.4493 - $0.5108 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
| $0.4314 - $0.4904 | 4000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
| $0.3836 - $0.4359 | 1000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue