These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
---|---|---|---|---|---|---|
$0.1197 - $0.1652 | 500 In stock |
0.24 in
6.1 mm
|
0.437 in
11.1 mm
|
0.154 in
3.9 mm
|
||
$0.0968 - $0.1332 | 11500 In stock |
0.24 in
6.1 mm
|
0.937 in
23.8 mm
|
0.154 in
3.9 mm
|
||
$0.104 - $0.1283 | 2500 In stock |
0.276 in
7.0 mm
|
0.5 in
12.7 mm
|
0.177 in
4.5 mm
|
||
$0.1877 - $0.2586 | 4500 In stock |
0.276 in
7.0 mm
|
1 in
25.4 mm
|
0.177 in
4.5 mm
|
||
$0.1338 - $0.1652 | 10000 In stock |
0.276 in
7.0 mm
|
0.937 in
23.8 mm
|
0.177 in
4.5 mm
|
||
$0.1523 - $0.2099 | Request the lead time here |
0.24 in
6.1 mm
|
1 in
25.4 mm
|
0.154 in
3.9 mm
|
||
$0.0779 - $0.0962 | 14000 In stock |
0.24 in
6.1 mm
|
0.189 in
4.8 mm
|
0.154 in
3.9 mm
|
||
$0.0752 - $0.0929 | 39000 In stock |
0.24 in
6.1 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
||
$0.1125 - $0.1388 | Request the lead time here |
0.276 in
7.0 mm
|
0.626 in
15.9 mm
|
0.177 in
4.5 mm
|
||
13SPRT107 | $0.0821 - $0.1014 | Request the lead time here |
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.232 in
5.9 mm
|
|
$0.1584 - $0.2186 | 3500 In stock |
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.177 in
4.5 mm
|
||
$0.0864 - $0.1067 | 17000 In stock |
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.232 in
5.9 mm
|
||
$0.1035 - $0.1277 | Request the lead time here |
0.24 in
6.1 mm
|
0.811 in
20.6 mm
|
0.154 in
3.9 mm
|
||
$0.1082 - $0.1334 | Request the lead time here |
0.276 in
7.0 mm
|
0.563 in
14.3 mm
|
0.177 in
4.5 mm
|
||
$0.0779 - $0.0962 | 1000 In stock |
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
0.232 in
5.9 mm
|
||
$0.1298 - $0.1787 | 9000 In stock |
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
0.177 in
4.5 mm
|
||
$0.1296 - $0.1599 | Request the lead time here |
0.276 in
7.0 mm
|
0.874 in
22.2 mm
|
0.177 in
4.5 mm
|
||
$0.1086 - $0.134 | Request the lead time here |
0.197 in
5.0 mm
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
||
$0.1233 - $0.17 | 7500 In stock |
0.24 in
6.1 mm
|
0.5 in
12.7 mm
|
0.154 in
3.9 mm
|
||
$0.0804 - $0.0992 | 13000 In stock |
0.24 in
6.1 mm
|
0.252 in
6.4 mm
|
0.154 in
3.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue