These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1373 - $0.1695 | Request the lead time here |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.232 in
5.9 mm
|
||
| $0.0915 - $0.1128 | Request the lead time here |
0.24 in
6.1 mm
|
0.252 in
6.4 mm
|
0.154 in
3.9 mm
|
||
| $0.0939 - $0.116 | Request the lead time here |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.177 in
4.5 mm
|
||
| $0.0813 - $0.1005 | Request the lead time here |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.102 in
2.6 mm
|
||
| $0.0881 - $0.1085 | Request the lead time here |
0.197 in
5.0 mm
|
0.189 in
4.8 mm
|
0.13 in
3.3 mm
|
||
| $0.2136 - $0.2945 | Request the lead time here |
0.276 in
7.0 mm
|
1 in
25.4 mm
|
0.177 in
4.5 mm
|
||
| $0.0948 - $0.1172 | Request the lead time here |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.102 in
2.6 mm
|
||
| $0.1026 - $0.1268 | Request the lead time here |
0.157 in
4.0 mm
|
0.626 in
15.9 mm
|
0.102 in
2.6 mm
|
||
| $0.1425 - $0.1761 | Request the lead time here |
0.276 in
7.0 mm
|
0.811 in
20.6 mm
|
|
||
| $0.1029 - $0.1274 | 11000 In stock |
0.276 in
7.0 mm
|
0.437 in
11.1 mm
|
0.177 in
4.5 mm
|
||
| $0.1296 - $0.1601 | 1500 In stock |
0.276 in
7.0 mm
|
0.811 in
20.6 mm
|
0.177 in
4.5 mm
|
||
| $0.1343 - $0.185 | 17000 In stock |
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
0.177 in
4.5 mm
|
||
| $0.0899 - $0.111 | 16000 In stock |
0.276 in
7.0 mm
|
0.252 in
6.4 mm
|
0.177 in
4.5 mm
|
||
| $0.1251 - $0.1547 | 9000 In stock |
0.276 in
7.0 mm
|
0.752 in
19.1 mm
|
0.177 in
4.5 mm
|
||
| $0.0938 - $0.1158 | 12000 In stock |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.1119 - $0.138 | Request the lead time here |
0.276 in
7.0 mm
|
0.563 in
14.3 mm
|
0.177 in
4.5 mm
|
||
| $0.1076 - $0.1328 | 4500 In stock |
0.276 in
7.0 mm
|
0.5 in
12.7 mm
|
0.177 in
4.5 mm
|
||
| $0.1943 - $0.2676 | 36500 In stock |
0.276 in
7.0 mm
|
1 in
25.4 mm
|
0.177 in
4.5 mm
|
||
| $0.1164 - $0.1436 | Request the lead time here |
0.276 in
7.0 mm
|
0.626 in
15.9 mm
|
0.177 in
4.5 mm
|
||
| 13SPRT107 | $0.0849 - $0.105 | Request the lead time here |
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.232 in
5.9 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue