These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.11 - $0.1356 | Request the lead time here |
0.114 in
2.9 mm
|
0.937 in
23.8 mm
|
0.079 in
2.0 mm
|
||
| $0.0899 - $0.111 | 5000 In stock |
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.102 in
2.6 mm
|
||
| $0.1053 - $0.1299 | 1000 In stock |
0.157 in
4.0 mm
|
1 in
25.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0939 - $0.116 | Request the lead time here |
0.197 in
5.0 mm
|
0.563 in
14.3 mm
|
0.13 in
3.3 mm
|
||
| $0.0779 - $0.0962 | 39000 In stock |
0.24 in
6.1 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
||
| $0.1347 - $0.1862 | 47500 In stock |
0.24 in
6.1 mm
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
||
| $0.1053 - $0.1299 | 8000 In stock |
0.197 in
5.0 mm
|
0.874 in
22.2 mm
|
0.13 in
3.3 mm
|
||
| $0.0882 - $0.1088 | 1000 In stock |
0.114 in
2.9 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0863 - $0.1065 | 8000 In stock |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.102 in
2.6 mm
|
||
| $0.1014 - $0.1251 | 18000 In stock |
0.157 in
4.0 mm
|
0.874 in
22.2 mm
|
0.102 in
2.6 mm
|
||
| $0.0884 - $0.1091 | Request the lead time here |
0.197 in
5.0 mm
|
0.437 in
11.1 mm
|
0.13 in
3.3 mm
|
||
| $0.1281 - $0.1709 | 25000 In stock |
0.114 in
2.9 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
||
| $0.1128 - $0.1394 | Request the lead time here |
0.114 in
2.9 mm
|
1 in
25.4 mm
|
0.079 in
2.0 mm
|
||
| $0.0915 - $0.113 | 4000 In stock |
0.157 in
4.0 mm
|
0.563 in
14.3 mm
|
0.102 in
2.6 mm
|
||
| $0.0771 - $0.0953 | 19000 In stock |
0.197 in
5.0 mm
|
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
||
| $0.1361 - $0.1875 | 500 In stock |
0.24 in
6.1 mm
|
0.689 in
17.5 mm
|
0.154 in
3.9 mm
|
||
| $0.0828 - $0.1022 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.102 in
2.6 mm
|
||
| $0.087 - $0.1073 | 19000 In stock |
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.13 in
3.3 mm
|
||
| $0.1239 - $0.171 | 500 In stock |
0.24 in
6.1 mm
|
0.437 in
11.1 mm
|
0.154 in
3.9 mm
|
||
| $0.1002 - $0.1379 | 11500 In stock |
0.24 in
6.1 mm
|
0.937 in
23.8 mm
|
0.154 in
3.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue