Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
$0.3797 - $0.5207 | 7000 In stock |
0.752 in
19.1 mm
|
|
|
|
Acetal
|
||
$0.2528 - $0.3468 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.5691 - $0.7808 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.3797 - $0.5207 | 1000 In stock |
0.752 in
19.1 mm
|
|
|
|
Acetal
|
||
$0.2528 - $0.3468 | 6000 In stock |
|
|
|
|
Acetal
|
||
$0.5691 - $0.7808 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.281 - $0.3855 | 15000 In stock |
0.5 in
12.7 mm
|
|
|
|
Acetal
|
||
$0.3797 - $0.5207 | 40 In stock |
0.752 in
19.1 mm
|
|
|
|
Acetal
|
||
$0.2528 - $0.3468 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.5691 - $0.7808 | 1500 In stock |
|
|
|
|
Acetal
|
||
$0.2808 - $0.3852 | Request the lead time here |
0.5 in
12.7 mm
|
|
|
|
Acetal
|
||
$0.2528 - $0.3468 | 24000 In stock |
0.313 in
8 mm
|
|
|
|
Acetal
|
||
$0.2528 - $0.3468 | 2000 In stock |
|
|
|
|
Acetal
|
||
$0.5691 - $0.7808 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.90 - $2.00 | Request the lead time here |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
$0.90 - $2.00 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.20 - $0.50 | Request the lead time here |
0.375 in
9.5 mm
|
|
|
|
Acetal
|
||
$0.39 - $0.86 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
|
Acetal
|
||
$0.62 - $1.35 | Request the lead time here |
1 in
25.4 mm
|
M6
|
|
|
Acetal
|
||
$0.50 - $1.00 | Request the lead time here |
0.750 in
19.1 mm
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue