Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0518 - $0.0603 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0564 - $0.0657 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.563 in
14.3 mm
|
Hexagonal Socket Drive
|
||
| $0.0566 - $0.0662 | 11000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0593 - $0.0695 | 10000 In stock |
#6-40
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0563 - $0.0654 | 5000 In stock |
#4-36
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.057 - $0.0665 | 1000 In stock |
#6-40
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0591 - $0.0693 | Request the lead time here |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.688 in
17.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0575 - $0.0671 | 1000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0546 - $0.0635 | 19000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0656 - $0.0761 | Request the lead time here |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.875 in
47.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0531 - $0.0624 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.094 in
2.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0364 - $0.0483 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.078 in
2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0549 - $0.0641 | 7000 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0545 - $0.0635 | 1000 In stock |
#4-48
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0557 - $0.0648 | 10000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0573 - $0.0669 | 4000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.1404 - $0.1637 | Request the lead time here |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
2.250 in
57.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0573 - $0.0669 | 1000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0582 - $0.0677 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0525 - $0.0612 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive