Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0558 - $0.065 | 4000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0542 - $0.0632 | 8000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0642 - $0.075 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.625 in
41.3 mm
|
Hexagonal Socket Drive
|
||
| $0.0566 - $0.0662 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0569 - $0.0663 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.688 in
17.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0572 - $0.0668 | Request the lead time here |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0662 - $0.0771 | Request the lead time here |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0522 - $0.0608 | 23000 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0531 - $0.0624 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0593 - $0.0695 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.125 in
28.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0569 - $0.0663 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0569 - $0.0665 | 14000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.053 - $0.0621 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| 010440T014 | $0.0536 - $0.0627 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.141 in
3.6 mm
|
Hexagonal Socket Drive
|
|
| $0.0536 - $0.0626 | 8800 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0605 - $0.0705 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.188 in
30.2 mm
|
Hexagonal Socket Drive
|
||
| $0.056 - $0.065 | 7000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.094 in
2.4 mm
|
Hexagonal Socket Drive
|
||
| $0.056 - $0.0654 | 1000 In stock |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0579 - $0.0672 | Request the lead time here |
6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0581 - $0.0675 | Request the lead time here |
#6-40
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive