Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0771 - $0.0897 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0761 - $0.0888 | 15000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.3626 - $0.423 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.4094 - $0.5618 | 7500 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0582 - $0.0675 | 4000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0587 - $0.0686 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0662 - $0.0771 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0624 - $0.0728 | 3000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0647 - $0.0753 | 6000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0632 - $0.0737 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0711 - $0.083 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0771 - $0.0899 | 10000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0792 - $0.0926 | 9000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.2442 - $0.2849 | 12000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0629 - $0.0734 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.125 in
28.6 mm
|
Hexagonal Socket Drive
|
||
| $0.4031 - $0.5531 | 4000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0632 - $0.0737 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0585 - $0.0683 | 2000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue