Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0656 - $0.0761 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.875 in
47.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0647 - $0.0755 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0636 - $0.0743 | 22000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0635 - $0.0741 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.138 - $0.161 | 1000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
2.500 in
63.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0641 - $0.0749 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| 011032T031 | $0.0627 - $0.0731 | 3000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
|
| $0.0783 - $0.0915 | 6000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.078 - $0.0906 | 8000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.501 - $0.5844 | 4000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.2682 - $0.3132 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0639 - $0.0747 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.375 in
34.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0621 - $0.0723 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0663 - $0.0773 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0663 - $0.0773 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0743 - $0.0864 | 2000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0654 - $0.0759 | 2000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0734 - $0.0854 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.2408 - $0.2808 | 11000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive