Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.423 - $0.6447 | 3000 In stock |
1/2-14
|
|
0.565 in
14.4 mm
|
||
| $0.057 - $0.0665 | 1000 In stock |
#2-56
|
|
0.750 in
19.1 mm
|
||
| $0.0518 - $0.0603 | Request the lead time here |
#4-40
|
|
0.188 in
4.8 mm
|
||
| $0.0542 - $0.0632 | Request the lead time here |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.0539 - $0.0629 | Request the lead time here |
#2-56
|
|
0.156 in
4 mm
|
||
| $0.0564 - $0.0657 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.0516 - $0.0602 | 8000 In stock |
#4-40
|
|
0.141 in
3.6 mm
|
||
| $0.0536 - $0.0626 | 7000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0548 - $0.0639 | 7000 In stock |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.0624 - $0.0725 | Request the lead time here |
#4-40
|
|
1.750 in
44.5 mm
|
||
| $0.0581 - $0.0675 | 574000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0602 - $0.0699 | 2000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
| $0.0536 - $0.0626 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
| $0.0602 - $0.0699 | 1000 In stock |
#6-40
|
|
1.000 in
25.4 mm
|
||
| $0.0582 - $0.0675 | 1000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.0557 - $0.0647 | 2000 In stock |
#2-64
|
|
0.375 in
9.5 mm
|
||
| $0.0605 - $0.0705 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
| $0.0593 - $0.0695 | 1000 In stock |
#6-40
|
|
0.750 in
19.1 mm
|
||
| $0.0591 - $0.0693 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
| $0.0531 - $0.0624 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue