Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.066 - $0.0768 | Request the lead time here |
#10-24
|
|
0.188 in
4.8 mm
|
||
$0.062 - $0.0719 | Request the lead time here |
#8-32
|
|
0.500 in
12.7 mm
|
||
$0.0573 - $0.0786 | Request the lead time here |
M4
|
|
0.118 in
3.0 mm
|
||
$0.0672 - $0.0783 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
$0.4088 - $0.623 | 3000 In stock |
NPT 1/2-14
|
|
0.984 in
25.0 mm
|
||
$0.0549 - $0.0642 | 1000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
$0.0606 - $0.0705 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
$0.0552 - $0.0645 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
$0.056 - $0.065 | Request the lead time here |
#8-32
|
|
0.438 in
11.1 mm
|
||
$0.0524 - $0.0609 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
$0.0564 - $0.0657 | Request the lead time here |
#8-32
|
|
0.625 in
15.9 mm
|
||
$0.0531 - $0.062 | 2000 In stock |
#6-32
|
|
0.313 in
8 mm
|
||
$0.0525 - $0.0612 | Request the lead time here |
#4-40
|
|
0.688 in
17.5 mm
|
||
$0.0524 - $0.0611 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
$0.0551 - $0.0642 | 15000 In stock |
#6-40
|
|
0.250 in
6.4 mm
|
||
$0.0569 - $0.0663 | Request the lead time here |
#6-32
|
|
0.563 in
14.3 mm
|
||
$0.0605 - $0.0705 | Request the lead time here |
#6-32
|
|
1.500 in
38.1 mm
|
||
$0.056 - $0.065 | 3000 In stock |
#6-32
|
|
1.250 in
31.8 mm
|
||
$0.0561 - $0.0653 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
$0.0606 - $0.0707 | Request the lead time here |
#10-24
|
|
0.313 in
8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue