Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.8237 - $2.0564 | 930 In stock |
2.500 in
63.5 mm
|
3 in
76.2 mm
|
|
0.110 in
2.8 mm
|
||
| $0.8015 - $2.0034 | 710 In stock |
3.000 in
76.2 mm
|
3.375 in
85.73 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1355 - $0.8475 | 800 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
|
0.125 in
3.2 mm
|
||
| $0.0761 - $0.4748 | 8860 In stock |
0.750 in
19.1 mm
|
1.156 in
29.36 mm
|
|
0.180 in
4.6 mm
|
||
| $0.0495 - $0.3065 | 942 In stock |
0.375 in
9.5 mm
|
0.73 in
18.54 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2957 - $1.8465 | 228 In stock |
0.750 in
19.1 mm
|
1.12 in
28.45 mm
|
|
0.094 in
2.4 mm
|
||
| $0.0603 - $0.3768 | 30812 In stock |
0.625 in
15.9 mm
|
0.813 in
20.65 mm
|
|
0.075 in
1.9 mm
|
||
| $0.1323 - $0.828 | 3950 In stock |
1.250 in
31.8 mm
|
1.615 in
41.02 mm
|
|
0.120 in
3 mm
|
||
| $1.0385 - $2.6069 | 1203 In stock |
3.000 in
76.2 mm
|
3.5 in
88.9 mm
|
|
0.190 in
4.8 mm
|
||
| $0.1355 - $0.8447 | 3679 In stock |
1.094 in
27.8 mm
|
1.375 in
34.93 mm
|
|
0.110 in
2.8 mm
|
||
| $0.3411 - $0.8522 | Request the lead time here |
2.000 in
50.8 mm
|
2.375 in
60.33 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0693 - $0.4298 | 8678 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1688 - $1.0526 | 1144 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
|
0.190 in
4.8 mm
|
||
| $0.1398 - $0.8697 | 10384 In stock |
0.813 in
20.7 mm
|
1.125 in
28.58 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0737 - $0.4587 | 5428 In stock |
0.438 in
11.1 mm
|
0.688 in
17.48 mm
|
|
0.110 in
2.8 mm
|
||
| $0.188 - $1.1763 | 3739 In stock |
1.750 in
44.5 mm
|
2.125 in
53.98 mm
|
|
0.190 in
4.8 mm
|
||
| $0.1271 - $0.7919 | 7239 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $0.8298 - $5.1894 | Request the lead time here |
2.625 in
66.7 mm
|
3.125 in
79.38 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0956 - $0.5943 | 25857 In stock |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2652 - $1.6533 | 3800 In stock |
0.375 in
9.5 mm
|
0.74 in
18.8 mm
|
|
0.065 in
1.7 mm