Menu Search

Sheet Metal Plugs - Variable Hole

In stock

Sheet Metal Plugs are used to blank holes during transportation and can be used on finished sheet metal products, to provide a clean finish. The plug protects the handler from machine cut holes, in the sheet metal, containing hazardous shards around the edges.

The plug can also protect internal threads from damage during transportation. The variable hole part design allows each part to plug a variety of sheet metal hole sizes.

This is an interesting choice if your project requires multiple holes to be protected, yet you prefer a consistent design for a great overall appearance. Typically used in a variety of sheet metal panel applications, on products from various industries.

  • Used to blank holes during transportation.
  • Protects internal threads from damage during transportation.
  • Used in sheet metal panel applications on products from different industries.
Material: ABS Colour: Black Series Code: SRTFLH

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability D d1 d2 h1 Compatible Panel Thickness Range View
$0.2961 - $0.4605 1000 In stock
1.705 in
1.378 in
1.575 in
0.079 in
0.031 - 0.126 in
$0.1244 - $0.1934 3000 In stock
0.846 in
0.591 in
0.709 in
0.079 in
0.031 - 0.126 in
$0.1896 - $0.2949 2000 In stock
1.28 in
0.866 in
1.063 in
0.079 in
0.031 - 0.126 in
$0.1701 - $0.2646 4000 In stock
0.996 in
0.724 in
0.866 in
0.079 in
0.031 - 0.126 in
$0.3609 - $0.5613 500 In stock
2.067 in
1.752 in
1.929 in
0.079 in
0.031 - 0.126 in
$0.1221 - $0.1899 4000 In stock
0.728 in
0.453 in
0.571 in
0.079 in
0.031 - 0.126 in
$0.12 - $0.1868 1000 In stock
0.63 in
0.374 in
0.512 in
0.079 in
0.031 - 0.126 in
$0.2703 - $0.4205 1000 In stock
1.378 in
1.063 in
1.299 in
0.079 in
0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571078

Price Range
$0.4605 - $0.2961

Stock Levels
1000 In stock
Attributes
  • D
    1.705 in
  • d1
    1.378 in
  • d2
    1.575 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571030

Price Range
$0.1934 - $0.1244

Stock Levels
3000 In stock
Attributes
  • D
    0.846 in
  • d1
    0.591 in
  • d2
    0.709 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571054

Price Range
$0.2949 - $0.1896

Stock Levels
2000 In stock
Attributes
  • D
    1.28 in
  • d1
    0.866 in
  • d2
    1.063 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571047

Price Range
$0.2646 - $0.1701

Stock Levels
4000 In stock
Attributes
  • D
    0.996 in
  • d1
    0.724 in
  • d2
    0.866 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571085

Price Range
$0.5613 - $0.3609

Stock Levels
500 In stock
Attributes
  • D
    2.067 in
  • d1
    1.752 in
  • d2
    1.929 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571023

Price Range
$0.1899 - $0.1221

Stock Levels
4000 In stock
Attributes
  • D
    0.728 in
  • d1
    0.453 in
  • d2
    0.571 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571016

Price Range
$0.1868 - $0.12

Stock Levels
1000 In stock
Attributes
  • D
    0.63 in
  • d1
    0.374 in
  • d2
    0.512 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Sheet Metal Plug - ; ABS ;

20571061

Price Range
$0.4205 - $0.2703

Stock Levels
1000 In stock
Attributes
  • D
    1.378 in
  • d1
    1.063 in
  • d2
    1.299 in
  • h1
    0.079 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in